ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
PYB30-Q24-S5 9 ~ 36 30 5 6 Stock Check PYB30-Q24-S5
PYB30-Q24-S12 9 ~ 36 30 12 2.5 Stock Check PYB30-Q24-S12
PYB30-Q24-S15 9 ~ 36 30 15 2 Stock Check PYB30-Q24-S15
PYB30-Q24-D5 9 ~ 36 30 5/ -5 3/ -3 Stock Check PYB30-Q24-D5
PYB30-Q24-D12 9 ~ 36 30 12/ -12 1.25/ -1.25 Stock Check PYB30-Q24-D12
PYB30-Q24-D15 9 ~ 36 30 15/ -15 1/ -1 Stock Check PYB30-Q24-D15
PYB30-Q24-T312 9 ~ 36 30 3.3/ 12/ -12 3.5/ 0.625/ -0.625 Stock Check PYB30-Q24-T312
PYB30-Q24-T315 9 ~ 36 30 3.3/ 15/ -15 3.5/ 0.5/ -0.5 Stock Check PYB30-Q24-T315
PYB30-Q24-T512 9 ~ 36 30 5/ 12/ -12 3/ 0.625/ -0.625 Stock Check PYB30-Q24-T512
PYB30-Q24-T515 9 ~ 36 30 5/ 15/ -15 3/ 0.5/ -0.5 Stock Check PYB30-Q24-T515
PYB30-Q48-S5 18 ~ 75 30 5 6 Stock Check PYB30-Q48-S5
PYB30-Q48-S12 18 ~ 75 30 12 2.5 Stock Check PYB30-Q48-S12
PYB30-Q48-S15 18 ~ 75 30 15 2 Stock Check PYB30-Q48-S15
PYB30-Q48-D5 18 ~ 75 30 5/ -5 3/ -3 Stock Check PYB30-Q48-D5
PYB30-Q48-D12 18 ~ 75 30 12/ -12 1.25/ -1.25 Stock Check PYB30-Q48-D12
PYB30-Q48-D15 18 ~ 75 30 15/ -15 1/ -1 Stock Check PYB30-Q48-D15
PYB30-Q48-T312 18 ~ 75 30 3.3/ 12/ -12 3.5/ 0.625/ -0.625 Stock Check PYB30-Q48-T312
PYB30-Q48-T315 18 ~ 75 30 3.3/ 15/ -15 3.5/ 0.5/ -0.5 Stock Check PYB30-Q48-T315
PYB30-Q48-T512 18 ~ 75 30 5/ 12/ -12 3/ 0.625/ -0.625 Stock Check PYB30-Q48-T512
PYB30-Q48-T515 18 ~ 75 30 5/ 15/ -15 3/ 0.5/ -0.5 Stock Check PYB30-Q48-T515