PYB30-U Series

Chassis Mount Isolated Dc-Dc Converter

PYB30-U Series
PYB30-U with Heatsink

Overview

  • 30 W
  • 4:1 input range
  • Single/dual/triple regulated outputs
  • Compact chassis mount package
  • Remote on/off control
  • Output trim
  • -40 to +85°C temperature range
  • Efficiency up to 90%

Safety & Compliance

Documents

Description

The PYB30-U series is a 30 W high efficiency isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +85 °C, providing a rugged solution for use in harsh environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.66 x 2.17 x 0.75
  • Dimensions LxWxH (mm)
     
    67.5 x 55 x 19.1
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Stock Check Sample Request RFQ
PYB30-Q24-S5-U 9 ~ 36 30 5 6 3D Model Stock Check PYB30-Q24-S5-U Sample Request Request a Quote
PYB30-Q24-S12-U 9 ~ 36 30 12 2.5 3D Model Stock Check PYB30-Q24-S12-U Sample Request Request a Quote
PYB30-Q24-S15-U 9 ~ 36 30 15 2 3D Model Stock Check PYB30-Q24-S15-U Sample Request Request a Quote
PYB30-Q24-D5-U 9 ~ 36 30 5/ -5 3/ -3 3D Model Stock Check PYB30-Q24-D5-U Sample Request Request a Quote
PYB30-Q24-D12-U 9 ~ 36 30 12/ -12 1.25/ -1.25 3D Model Stock Check PYB30-Q24-D12-U -- Request a Quote
PYB30-Q24-D15-U 9 ~ 36 30 15/ -15 1/ -1 3D Model Stock Check PYB30-Q24-D15-U Sample Request Request a Quote
PYB30-Q24-T512-U 9 ~ 36 30 5/ 12/ -12 3/ 0.625/ -0.625 3D Model Stock Check PYB30-Q24-T512-U Sample Request Request a Quote
PYB30-Q24-T515-U 9 ~ 36 30 5/ 15/ -15 3/ 0.5/ -0.5 3D Model Stock Check PYB30-Q24-T515-U Sample Request Request a Quote
PYB30-Q48-S5-U 18 ~ 75 30 5 6 3D Model Stock Check PYB30-Q48-S5-U Sample Request Request a Quote
PYB30-Q48-S12-U 18 ~ 75 30 12 2.5 3D Model Stock Check PYB30-Q48-S12-U Sample Request Request a Quote
PYB30-Q48-S15-U 18 ~ 75 30 15 2 3D Model Stock Check PYB30-Q48-S15-U Sample Request Request a Quote
PYB30-Q48-D5-U 18 ~ 75 30 5/ -5 3/ -3 3D Model Stock Check PYB30-Q48-D5-U Sample Request Request a Quote
PYB30-Q48-D12-U 18 ~ 75 30 12/ -12 1.25/ -1.25 3D Model Stock Check PYB30-Q48-D12-U -- Request a Quote
PYB30-Q48-D15-U 18 ~ 75 30 15/ -15 1/ -1 3D Model Stock Check PYB30-Q48-D15-U Sample Request Request a Quote
PYB30-Q24-T312-U 9 ~ 36 30 3.3/ 12/ -12 3.5/ 0.625/ -0.625 3D Model Stock Check PYB30-Q24-T312-U Sample Request Request a Quote
PYB30-Q24-T315-U 9 ~ 36 30 3.3/ 15/ -15 3.5/ 0.5/ -0.5 3D Model Stock Check PYB30-Q24-T315-U Sample Request Request a Quote
PYB30-Q48-T312-U 18 ~ 75 30 3.3/ 12/ -12 3.5/ 0.625/ -0.625 3D Model Stock Check PYB30-Q48-T312-U Sample Request Request a Quote
PYB30-Q48-T315-U 18 ~ 75 30 3.3/ 15/ -15 3.5/ 0.5/ -0.5 3D Model Stock Check PYB30-Q48-T315-U Sample Request Request a Quote
PYB30-Q48-T512-U 18 ~ 75 30 5/ 12/ -12 3/ 0.625/ -0.625 3D Model Stock Check PYB30-Q48-T512-U Sample Request Request a Quote
PYB30-Q48-T515-U 18 ~ 75 30 5/ 15/ -15 3/ 0.5/ -0.5 3D Model Stock Check PYB30-Q48-T515-U Sample Request Request a Quote

NEWS AND RESOURCES