Active

PYBE10 Series

24 Pin DIP Isolated Dc-Dc Converter

PYBE10 Series
PYBE10 Series
PYBE10 Bottom
PYBE10 Side

Overview

  • 10 W
  • 4:1 input range
  • Single/dual regulated outputs
  • Industry standard 24 pin DIP package
  • Efficiency up to 88%
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The PYBE10 series is a family of high efficiency 10 W isolated dc-dc converters housed in an industry standard 24 pin DIP package. Supporting a 4:1 input range and single or dual regulated output, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. These encapsulated units also come standard with an operating temperature range of -40 to +85°C, providing a rugged solution for use in harsh environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    1.26 x 0.6 x 0.43
  • Dimensions LxWxH (mm)
     
    32 x 20 x 10.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PYBE10-Q24-S3 9 ~ 36 7.92 3.3 2.4 -- 3D Model PCB Footprint Stock Check PYBE10-Q24-S3 Sample Request Request a Quote
PYBE10-Q24-S5 9 ~ 36 10 5 2 -- 3D Model PCB Footprint Stock Check PYBE10-Q24-S5 Sample Request Request a Quote
PYBE10-Q24-S12 9 ~ 36 10 12 0.833 -- 3D Model PCB Footprint Stock Check PYBE10-Q24-S12 Sample Request Request a Quote
PYBE10-Q24-S15 9 ~ 36 10 15 0.667 -- 3D Model PCB Footprint Stock Check PYBE10-Q24-S15 Sample Request Request a Quote
PYBE10-Q24-S24 9 ~ 36 10 24 0.416 -- 3D Model PCB Footprint Stock Check PYBE10-Q24-S24 Sample Request Request a Quote
PYBE10-Q24-D5 9 ~ 36 10 5/ -5 1/ -1 -- 3D Model PCB Footprint Stock Check PYBE10-Q24-D5 Sample Request Request a Quote
PYBE10-Q24-D12 9 ~ 36 10 12/ -12 0.416/ -0.416 -- 3D Model PCB Footprint Stock Check PYBE10-Q24-D12 Sample Request Request a Quote
PYBE10-Q24-D15 9 ~ 36 10 15/ -15 0.333/ -0.333 -- 3D Model PCB Footprint Stock Check PYBE10-Q24-D15 Sample Request Request a Quote
PYBE10-Q48-S3 18 ~ 75 7.92 3 2.4 CE 3D Model PCB Footprint Stock Check PYBE10-Q48-S3 Sample Request Request a Quote
PYBE10-Q48-S5 18 ~ 75 10 5 2 CE 3D Model PCB Footprint Stock Check PYBE10-Q48-S5 Sample Request Request a Quote
PYBE10-Q48-S12 18 ~ 75 10 12 0.833 CE 3D Model PCB Footprint Stock Check PYBE10-Q48-S12 Sample Request Request a Quote
PYBE10-Q48-S15 18 ~ 75 10 15 0.667 CE 3D Model PCB Footprint Stock Check PYBE10-Q48-S15 Sample Request Request a Quote
PYBE10-Q48-S24 18 ~ 75 10 24 0.416 CE 3D Model PCB Footprint Stock Check PYBE10-Q48-S24 Sample Request Request a Quote
PYBE10-Q48-D5 18 ~ 75 10 5/ -5 1/ -1 CE 3D Model PCB Footprint -- Sample Request Request a Quote
PYBE10-Q48-D12 18 ~ 75 10 12/ -12 0.416/ -0.416 CE 3D Model PCB Footprint Stock Check PYBE10-Q48-D12 Sample Request Request a Quote
PYBE10-Q48-D15 18 ~ 75 10 15/ -15 0.333/ -0.333 CE 3D Model PCB Footprint Stock Check PYBE10-Q48-D15 Sample Request Request a Quote

NEWS AND RESOURCES