The PYBE10 series is a family of high efficiency 10 W isolated dc-dc converters housed in an industry standard 24 pin DIP package. Supporting a 4:1 input range and single or dual regulated output, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. These encapsulated units also come standard with an operating temperature range of -40 to +85°C, providing a rugged solution for use in harsh environments.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PYBE10-Q24-S3 | 9 ~ 36 | 7.92 | 3.3 | 2.4 | -- |
PYBE10-Q24-S5 | 9 ~ 36 | 10 | 5 | 2 | -- |
PYBE10-Q24-S12 | 9 ~ 36 | 10 | 12 | 0.833 | -- |
PYBE10-Q24-S15 | 9 ~ 36 | 10 | 15 | 0.667 | -- |
PYBE10-Q24-S24 | 9 ~ 36 | 10 | 24 | 0.416 | -- |
PYBE10-Q24-D5 | 9 ~ 36 | 10 | 5/ -5 | 1/ -1 | -- |
PYBE10-Q24-D12 | 9 ~ 36 | 10 | 12/ -12 | 0.416/ -0.416 | -- |
PYBE10-Q24-D15 | 9 ~ 36 | 10 | 15/ -15 | 0.333/ -0.333 | -- |
PYBE10-Q48-S3 | 18 ~ 75 | 7.92 | 3 | 2.4 | CE |
PYBE10-Q48-S5 | 18 ~ 75 | 10 | 5 | 2 | CE |
PYBE10-Q48-S12 | 18 ~ 75 | 10 | 12 | 0.833 | CE |
PYBE10-Q48-S15 | 18 ~ 75 | 10 | 15 | 0.667 | CE |
PYBE10-Q48-S24 | 18 ~ 75 | 10 | 24 | 0.416 | CE |
PYBE10-Q48-D5 | 18 ~ 75 | 10 | 5/ -5 | 1/ -1 | CE |
PYBE10-Q48-D12 | 18 ~ 75 | 10 | 12/ -12 | 0.416/ -0.416 | CE |
PYBE10-Q48-D15 | 18 ~ 75 | 10 | 15/ -15 | 0.333/ -0.333 | CE |