Active

PYBE20-DIN Series

DIN Rail Isolated Dc-Dc Converter

PYBE20-DIN Series
PYBE20-DIN Series Alternate Image

Overview

  • 20 W
  • 4:1 input range
  • Single/dual regulated outputs
  • DIN Rail package
  • Efficiency up to 90%
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PYBE20-DIN series is a family of high efficiency 20 W isolated dc-dc converters housed in a compact DIN rail package designed for easy installation in control cabinets. Supporting a 4:1 input range, single or dual regulated output, and an operating temperature range of -40 to +85°C, these encapsulated, DIN rail dc-dc converters provide a rugged solution for use in harsh environments including factory automation and industrial control applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.02
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 25.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PYBE20-Q24-S3-DIN 9 ~ 36 16.5 3.3 5 UL/cUL 3D Model Stock Check PYBE20-Q24-S3-DIN Sample Request Request a Quote
PYBE20-Q24-S5-DIN 9 ~ 36 20 5 4 UL/cUL 3D Model Stock Check PYBE20-Q24-S5-DIN Sample Request Request a Quote
PYBE20-Q24-S9-DIN 9 ~ 36 20 9 2.222 UL/cUL 3D Model -- Sample Request Request a Quote
PYBE20-Q24-S12-DIN 9 ~ 36 20 12 1.667 UL/cUL 3D Model Stock Check PYBE20-Q24-S12-DIN Sample Request Request a Quote
PYBE20-Q24-S15-DIN 9 ~ 36 20 15 1.333 UL/cUL 3D Model Stock Check PYBE20-Q24-S15-DIN Sample Request Request a Quote
PYBE20-Q24-S24-DIN 9 ~ 36 20 24 0.834 UL/cUL 3D Model Stock Check PYBE20-Q24-S24-DIN Sample Request Request a Quote
PYBE20-Q24-D5-DIN 9 ~ 36 20 5/ -5 2/ -2 UL/cUL 3D Model Stock Check PYBE20-Q24-D5-DIN Sample Request Request a Quote
PYBE20-Q24-D9-DIN 9 ~ 36 20 9/ -9 1.111/ -1.111 UL/cUL 3D Model -- Sample Request Request a Quote
PYBE20-Q24-D12-DIN 9 ~ 36 20 12/ -12 0.834/ -0.834 UL/cUL 3D Model Stock Check PYBE20-Q24-D12-DIN Sample Request Request a Quote
PYBE20-Q24-D15-DIN 9 ~ 36 20 15/ -15 0.667/ -0.667 UL/cUL 3D Model Stock Check PYBE20-Q24-D15-DIN Sample Request Request a Quote
PYBE20-Q48-S3-DIN 18 ~ 75 16.5 3.3 5 CE, UL/cUL 3D Model Stock Check PYBE20-Q48-S3-DIN Sample Request Request a Quote
PYBE20-Q48-S5-DIN 18 ~ 75 20 5 4 CE, UL/cUL 3D Model Stock Check PYBE20-Q48-S5-DIN Sample Request Request a Quote
PYBE20-Q48-S9-DIN 18 ~ 75 20 9 2.222 CE, UL/cUL 3D Model Stock Check PYBE20-Q48-S9-DIN Sample Request Request a Quote
PYBE20-Q48-S12-DIN 18 ~ 75 20 12 1.667 CE, UL/cUL 3D Model Stock Check PYBE20-Q48-S12-DIN Sample Request Request a Quote
PYBE20-Q48-S15-DIN 18 ~ 75 20 15 1.333 CE, UL/cUL 3D Model Stock Check PYBE20-Q48-S15-DIN Sample Request Request a Quote
PYBE20-Q48-S24-DIN 18 ~ 75 20 24 0.834 CE, UL/cUL 3D Model Stock Check PYBE20-Q48-S24-DIN Sample Request Request a Quote
PYBE20-Q48-D5-DIN 18 ~ 75 20 5/ -5 2/ -2 CE, UL/cUL 3D Model Stock Check PYBE20-Q48-D5-DIN Sample Request Request a Quote
PYBE20-Q48-D12-DIN 18 ~ 75 20 12/ -12 0.834/ -0.834 CE, UL/cUL 3D Model Stock Check PYBE20-Q48-D12-DIN Sample Request Request a Quote
PYBE20-Q48-D15-DIN 18 ~ 75 20 15/ -15 0.667/ -0.667 CE, UL/cUL 3D Model Stock Check PYBE20-Q48-D15-DIN Sample Request Request a Quote