Active

PYBE20 Series

2" x 1" DIP Isolated Dc-Dc Converter

PYBE20 Series
PYBE20 Series
PYBE20 Bottom
PYBE20 Side

Overview

  • 20 W
  • 4:1 input range
  • Single/dual regulated outputs
  • Industry standard 2" x 1" package
  • Efficiency up to 90%
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PYBE20 series is a family of high efficiency 20 W isolated dc-dc converters packaged in an industry standard 2 x 1 inch footprint. Supporting a 4:1 input range and single or dual regulated output, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. These encapsulated units also come standard with an operating temperature range of -40 to +85°C, providing a rugged solution for use in harsh environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.465
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 11.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PYBE20-Q24-S3 9 ~ 36 16.5 3.3 5 UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q24-S3 Sample Request Request a Quote
PYBE20-Q24-S5 9 ~ 36 20 5 4 UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q24-S5 Sample Request Request a Quote
PYBE20-Q24-S9 9 ~ 36 20 9 2.222 UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q24-S9 Sample Request Request a Quote
PYBE20-Q24-S12 9 ~ 36 20 12 1.667 UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q24-S12 Sample Request Request a Quote
PYBE20-Q24-S15 9 ~ 36 20 15 1.333 UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q24-S15 Sample Request Request a Quote
PYBE20-Q24-S24 9 ~ 36 20 24 0.834 UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q24-S24 Sample Request Request a Quote
PYBE20-Q24-D5 9 ~ 36 20 5/ -5 2/ -2 UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q24-D5 Sample Request Request a Quote
PYBE20-Q24-D9 9 ~ 36 20 9/ -9 1.111/ -1.111 UL/cUL 3D Model PCB Footprint -- Sample Request Request a Quote
PYBE20-Q24-D12 9 ~ 36 20 12/ -12 0.834/ -0.834 UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q24-D12 Sample Request Request a Quote
PYBE20-Q24-D15 9 ~ 36 20 15/ -15 0.667/ -0.667 UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q24-D15 Sample Request Request a Quote
PYBE20-Q48-S3 18 ~ 75 16.5 3.3 5 CE, UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q48-S3 Sample Request Request a Quote
PYBE20-Q48-S5 18 ~ 75 20 5 4 CE, UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q48-S5 Sample Request Request a Quote
PYBE20-Q48-S9 18 ~ 75 20 9 2.222 CE, UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q48-S9 Sample Request Request a Quote
PYBE20-Q48-S12 18 ~ 75 20 12 1.667 CE, UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q48-S12 Sample Request Request a Quote
PYBE20-Q48-S15 18 ~ 75 20 15 1.333 CE, UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q48-S15 Sample Request Request a Quote
PYBE20-Q48-S24 18 ~ 75 20 24 0.834 CE, UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q48-S24 Sample Request Request a Quote
PYBE20-Q48-D5 18 ~ 75 20 5/ -5 2/ -2 CE, UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q48-D5 Sample Request Request a Quote
PYBE20-Q48-D12 18 ~ 75 20 12/ -12 0.834/ -0.834 CE, UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q48-D12 Sample Request Request a Quote
PYBE20-Q48-D15 18 ~ 75 20 15/ -15 0.667/ -0.667 CE, UL/cUL 3D Model PCB Footprint Stock Check PYBE20-Q48-D15 Sample Request Request a Quote