The PYBE20 series is a family of high efficiency 20 W isolated dc-dc converters packaged in an industry standard 2 x 1 inch footprint. Supporting a 4:1 input range and single or dual regulated output, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. These encapsulated units also come standard with an operating temperature range of -40 to +85°C, providing a rugged solution for use in harsh environments.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PYBE20-Q24-S3 | 9 ~ 36 | 16.5 | 3.3 | 5 | UL/cUL |
PYBE20-Q24-S5 | 9 ~ 36 | 20 | 5 | 4 | UL/cUL |
PYBE20-Q24-S9 | 9 ~ 36 | 20 | 9 | 2.222 | UL/cUL |
PYBE20-Q24-S12 | 9 ~ 36 | 20 | 12 | 1.667 | UL/cUL |
PYBE20-Q24-S15 | 9 ~ 36 | 20 | 15 | 1.333 | UL/cUL |
PYBE20-Q24-S24 | 9 ~ 36 | 20 | 24 | 0.834 | UL/cUL |
PYBE20-Q24-D5 | 9 ~ 36 | 20 | 5/ -5 | 2/ -2 | UL/cUL |
PYBE20-Q24-D9 | 9 ~ 36 | 20 | 9/ -9 | 1.111/ -1.111 | UL/cUL |
PYBE20-Q24-D12 | 9 ~ 36 | 20 | 12/ -12 | 0.834/ -0.834 | UL/cUL |
PYBE20-Q24-D15 | 9 ~ 36 | 20 | 15/ -15 | 0.667/ -0.667 | UL/cUL |
PYBE20-Q48-S3 | 18 ~ 75 | 16.5 | 3.3 | 5 | CE, UL/cUL |
PYBE20-Q48-S5 | 18 ~ 75 | 20 | 5 | 4 | CE, UL/cUL |
PYBE20-Q48-S9 | 18 ~ 75 | 20 | 9 | 2.222 | CE, UL/cUL |
PYBE20-Q48-S12 | 18 ~ 75 | 20 | 12 | 1.667 | CE, UL/cUL |
PYBE20-Q48-S15 | 18 ~ 75 | 20 | 15 | 1.333 | CE, UL/cUL |
PYBE20-Q48-S24 | 18 ~ 75 | 20 | 24 | 0.834 | CE, UL/cUL |
PYBE20-Q48-D5 | 18 ~ 75 | 20 | 5/ -5 | 2/ -2 | CE, UL/cUL |
PYBE20-Q48-D12 | 18 ~ 75 | 20 | 12/ -12 | 0.834/ -0.834 | CE, UL/cUL |
PYBE20-Q48-D15 | 18 ~ 75 | 20 | 15/ -15 | 0.667/ -0.667 | CE, UL/cUL |