The PYBE20-T series is a family of high efficiency 20 W isolated dc-dc converters housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range and single or dual regulated output, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. These encapsulated units also come standard with an operating temperature range of -40 to +85°C, providing a rugged solution for use in harsh environments.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PYBE20-Q24-S3-T | 9 ~ 36 | 16.5 | 3.3 | 5 | CE |
PYBE20-Q24-S5-T | 9 ~ 36 | 20 | 5 | 4 | CE |
PYBE20-Q24-S9-T | 9 ~ 36 | 20 | 9 | 2.222 | CE |
PYBE20-Q24-S12-T | 9 ~ 36 | 20 | 12 | 1.667 | CE |
PYBE20-Q24-S15-T | 9 ~ 36 | 20 | 15 | 1.333 | CE |
PYBE20-Q24-S24-T | 9 ~ 36 | 20 | 24 | 0.834 | CE |
PYBE20-Q24-D5-T | 9 ~ 36 | 20 | 5/ -5 | 2/ -2 | CE |
PYBE20-Q24-D9-T | 9 ~ 36 | 20 | 9/ -9 | 1.111/ -1.111 | -- |
PYBE20-Q24-D12-T | 9 ~ 36 | 20 | 12/ -12 | 0.834/ -0.834 | CE |
PYBE20-Q24-D15-T | 9 ~ 36 | 20 | 15/ -15 | 0.667/ -0.667 | CE |
PYBE20-Q48-S3-T | 18 ~ 75 | 16.5 | 3.3 | 5 | CE |
PYBE20-Q48-S5-T | 18 ~ 75 | 20 | 5 | 4 | CE |
PYBE20-Q48-S9-T | 18 ~ 75 | 20 | 9 | 2.222 | CE |
PYBE20-Q48-S12-T | 18 ~ 75 | 20 | 12 | 1.667 | CE |
PYBE20-Q48-S15-T | 18 ~ 75 | 20 | 15 | 1.333 | CE |
PYBE20-Q48-S24-T | 18 ~ 75 | 20 | 24 | 0.834 | CE |
PYBE20-Q48-D5-T | 18 ~ 75 | 20 | 5/ -5 | 2/ -2 | CE |
PYBE20-Q48-D12-T | 18 ~ 75 | 20 | 12/ -12 | 0.834/ -0.834 | CE |
PYBE20-Q48-D15-T | 18 ~ 75 | 20 | 15/ -15 | 0.667/ -0.667 | CE |