Active

PYBE30-DIN Series

DIN Rail Isolated Dc-Dc Converter

PYBE30-DIN Series
PYBE30-DIN Series Alternate Image
PYBE30-DIN Series with Heatsink

Overview

  • 30 W
  • 4:1 input range
  • Single/dual regulated outputs
  • DIN Rail package
  • Efficiency up to 90%
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PYBE30-DIN series is a family of high efficiency 30 W isolated dc-dc converters housed in a compact DIN rail package designed for easy installation in control cabinets. Supporting a 4:1 input range, single or dual regulated output, and an operating temperature range of -40 to +85°C, these encapsulated, DIN rail dc-dc converters provide a rugged solution for use in harsh environments including factory automation and industrial control applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.02
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 25.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PYBE30-Q24-S3-DIN 9 ~ 36 19.8 3.3 6 UL/cUL 3D Model Stock Check PYBE30-Q24-S3-DIN Sample Request Request a Quote
PYBE30-Q24-S5-DIN 9 ~ 36 30 5 6 UL/cUL 3D Model Stock Check PYBE30-Q24-S5-DIN Sample Request Request a Quote
PYBE30-Q24-S9-DIN 9 ~ 36 30 9 3.333 UL/cUL 3D Model Stock Check PYBE30-Q24-S9-DIN Sample Request Request a Quote
PYBE30-Q24-S12-DIN 9 ~ 36 30 12 2.5 UL/cUL 3D Model Stock Check PYBE30-Q24-S12-DIN Sample Request Request a Quote
PYBE30-Q24-S15-DIN 9 ~ 36 30 15 2 UL/cUL 3D Model Stock Check PYBE30-Q24-S15-DIN Sample Request Request a Quote
PYBE30-Q24-S24-DIN 9 ~ 36 30 24 1.25 UL/cUL 3D Model Stock Check PYBE30-Q24-S24-DIN Sample Request Request a Quote
PYBE30-Q24-D5-DIN 9 ~ 36 30 5/ -5 3/ -3 -- 3D Model Stock Check PYBE30-Q24-D5-DIN Sample Request Request a Quote
PYBE30-Q24-D12-DIN 9 ~ 36 30 12/ -12 1.25/ -1.25 -- 3D Model Stock Check PYBE30-Q24-D12-DIN Sample Request Request a Quote
PYBE30-Q24-D15-DIN 9 ~ 36 30 15/ -15 1/ -1 -- 3D Model Stock Check PYBE30-Q24-D15-DIN Sample Request Request a Quote
PYBE30-Q24-D24-DIN 9 ~ 36 30 24/ -24 0.625/ -0.625 -- 3D Model Stock Check PYBE30-Q24-D24-DIN Sample Request Request a Quote
PYBE30-Q48-S3-DIN 18 ~ 75 19.8 3.3 6 UL/cUL, CE, UKCA 3D Model Stock Check PYBE30-Q48-S3-DIN Sample Request Request a Quote
PYBE30-Q48-S5-DIN 18 ~ 75 30 5 6 UL/cUL, CE, UKCA 3D Model Stock Check PYBE30-Q48-S5-DIN Sample Request Request a Quote
PYBE30-Q48-S12-DIN 18 ~ 75 30 12 2.5 UL/cUL, CE, UKCA 3D Model Stock Check PYBE30-Q48-S12-DIN Sample Request Request a Quote
PYBE30-Q48-S15-DIN 18 ~ 75 30 15 2 UL/cUL, CE, UKCA 3D Model Stock Check PYBE30-Q48-S15-DIN Sample Request Request a Quote
PYBE30-Q48-S24-DIN 18 ~ 75 30 24 1.25 CE, UL/cUL, UKCA 3D Model Stock Check PYBE30-Q48-S24-DIN Sample Request Request a Quote
PYBE30-Q48-D5-DIN 18 ~ 75 30 5/ -5 3/ -3 CE, UKCA 3D Model Stock Check PYBE30-Q48-D5-DIN Sample Request Request a Quote
PYBE30-Q48-D12-DIN 18 ~ 75 30 12/ -12 1.25/ -1.25 CE, UKCA 3D Model Stock Check PYBE30-Q48-D12-DIN Sample Request Request a Quote
PYBE30-Q48-D15-DIN 18 ~ 75 30 15/ -15 1/ -1 CE, UKCA 3D Model Stock Check PYBE30-Q48-D15-DIN Sample Request Request a Quote