PYBE30-DIN Series

30 W, 4:1 Input Range, Single/Dual Regulated Output, DIN Rail, 1500 Vdc Isolation, Dc-Dc Converter

PYBE30-DIN Series
PYBE30-DIN Series Alternate Image

The PYBE30-DIN series is a family of high efficiency 30 W isolated dc-dc converters housed in a compact DIN rail package designed for easy installation in control cabinets. Supporting a 4:1 input range, single or dual regulated output, and an operating temperature range of -40 to +85°C, these encapsulated, DIN rail dc-dc converters provide a rugged solution for use in harsh environments including factory automation and industrial control applications.

Features


  • Up to 30 W isolated output
  • DIN Rail package
  • 4:1 input range
  • Single/dual regulated output
  • Continuous short circuit protection
  • Efficiency up to 90%
  • -40 to +85°C temperature range

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.02
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 25.8

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PYBE30-Q24-S3-DIN 9 ~ 36 19.8 3.3 6 CE, UL/cUL 3D Model -- Sample Request Request a Quote
PYBE30-Q24-S5-DIN 9 ~ 36 30 5 6 CE, UL/cUL 3D Model Stock Check PYBE30-Q24-S5-DIN Sample Request Request a Quote
PYBE30-Q24-S9-DIN 9 ~ 36 30 9 3.333 CE, UL/cUL 3D Model Stock Check PYBE30-Q24-S9-DIN Sample Request Request a Quote
PYBE30-Q24-S12-DIN 9 ~ 36 30 12 2.5 CE, UL/cUL 3D Model Stock Check PYBE30-Q24-S12-DIN Sample Request Request a Quote
PYBE30-Q24-S15-DIN 9 ~ 36 30 15 2 UL/cUL, CE 3D Model Stock Check PYBE30-Q24-S15-DIN Sample Request Request a Quote
PYBE30-Q24-S24-DIN 9 ~ 36 30 24 1.25 UL/cUL, CE 3D Model Stock Check PYBE30-Q24-S24-DIN Sample Request Request a Quote
PYBE30-Q24-D5-DIN 9 ~ 36 30 5/ -5 3/ -3 CE 3D Model Stock Check PYBE30-Q24-D5-DIN Sample Request Request a Quote
PYBE30-Q24-D12-DIN 9 ~ 36 30 12/ -12 2.5/ -2.5 CE 3D Model Stock Check PYBE30-Q24-D12-DIN Sample Request Request a Quote
PYBE30-Q24-D15-DIN 9 ~ 36 30 15/ -15 1/ -1 CE 3D Model Stock Check PYBE30-Q24-D15-DIN Sample Request Request a Quote
PYBE30-Q24-D24-DIN 9 ~ 36 30 24/ -24 0.625/ -0.625 CE 3D Model Stock Check PYBE30-Q24-D24-DIN Sample Request Request a Quote
PYBE30-Q48-S3-DIN 18 ~ 75 19.8 3.3 6 UL/cUL, CE 3D Model -- Sample Request Request a Quote
PYBE30-Q48-S5-DIN 18 ~ 75 30 5 6 UL/cUL, CE 3D Model Stock Check PYBE30-Q48-S5-DIN Sample Request Request a Quote
PYBE30-Q48-S12-DIN 18 ~ 75 30 12 2.5 UL/cUL, CE 3D Model Stock Check PYBE30-Q48-S12-DIN Sample Request Request a Quote
PYBE30-Q48-S15-DIN 18 ~ 75 30 15 2 UL/cUL, CE 3D Model Stock Check PYBE30-Q48-S15-DIN Sample Request Request a Quote
PYBE30-Q48-S24-DIN 18 ~ 75 30 24 1.25 CE, UL/cUL 3D Model Stock Check PYBE30-Q48-S24-DIN Sample Request Request a Quote
PYBE30-Q48-D5-DIN 18 ~ 75 30 5/ -5 3/ -3 CE 3D Model Stock Check PYBE30-Q48-D5-DIN Sample Request Request a Quote
PYBE30-Q48-D12-DIN 18 ~ 75 30 12/ -12 1.25/ -1.25 CE 3D Model Stock Check PYBE30-Q48-D12-DIN Sample Request Request a Quote
PYBE30-Q48-D15-DIN 18 ~ 75 30 15/ -15 1/ -1 CE 3D Model Stock Check PYBE30-Q48-D15-DIN Sample Request Request a Quote