The PYBE30 series is a family of high efficiency 30 W isolated dc-dc converters packaged in an industry standard 2 x 1 inch footprint. Supporting a 4:1 input range and single or dual regulated output, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. These encapsulated units also come standard with an operating temperature range of -40 to +85°C, providing a rugged solution for use in harsh environments.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PYBE30-Q24-S3 | 9 ~ 36 | 19.8 | 3.3 | 6 | UL/cUL |
PYBE30-Q24-S5 | 9 ~ 36 | 30 | 5 | 6 | UL/cUL |
PYBE30-Q24-S9 | 9 ~ 36 | 30 | 9 | 3.333 | UL/cUL |
PYBE30-Q24-S12 | 9 ~ 36 | 30 | 12 | 2.5 | UL/cUL |
PYBE30-Q24-S15 | 9 ~ 36 | 30 | 15 | 2 | UL/cUL |
PYBE30-Q24-S24 | 9 ~ 36 | 30 | 24 | 1.25 | UL/cUL |
PYBE30-Q24-D5 | 9 ~ 36 | 30 | 5/ -5 | 3/ -3 | -- |
PYBE30-Q24-D12 | 9 ~ 36 | 30 | 12/ -12 | 1.25/ -1.25 | -- |
PYBE30-Q24-D15 | 9 ~ 36 | 30 | 15/ -15 | 1/ -1 | -- |
PYBE30-Q24-D24 | 9 ~ 36 | 30 | 24/ -24 | 0.625/ -0.625 | -- |
PYBE30-Q48-S3 | 18 ~ 75 | 19.8 | 3.3 | 6 | UL/cUL, CE, UKCA |
PYBE30-Q48-S5 | 18 ~ 75 | 30 | 5 | 6 | UL/cUL, CE, UKCA |
PYBE30-Q48-S12 | 18 ~ 75 | 30 | 12 | 2.5 | UL/cUL, CE, UKCA |
PYBE30-Q48-S15 | 18 ~ 75 | 30 | 15 | 2 | UL/cUL, CE, UKCA |
PYBE30-Q48-S24 | 18 ~ 75 | 30 | 24 | 1.25 | CE, UL/cUL, UKCA |
PYBE30-Q48-D5 | 18 ~ 75 | 30 | 5/ -5 | 3/ -3 | CE, UKCA |
PYBE30-Q48-D12 | 18 ~ 75 | 30 | 12/ -12 | 1.25/ -1.25 | CE, UKCA |
PYBE30-Q48-D15 | 18 ~ 75 | 30 | 15/ -15 | 1/ -1 | CE, UKCA |