Active

PYBE30-T Series

Chassis Mount Isolated Dc-Dc Converter

PYBE30-T Series
PYBE30-T Series Alternate Image
PYBE30-T Series with Heatsink

Overview

  • 30 W
  • 4:1 input range
  • Single/dual regulated outputs
  • Compact chassis mount package
  • Efficiency up to 90%
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PYBE30-T series is a family of high efficiency 30 W isolated dc-dc converters housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range and single or dual regulated output, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. These encapsulated units also come standard with an operating temperature range of -40 to +85°C, providing a rugged solution for use in harsh environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 0.84
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 21.2
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PYBE30-Q24-S3-T 9 ~ 36 19.8 3.3 6 UL/cUL 3D Model Stock Check PYBE30-Q24-S3-T Sample Request Request a Quote
PYBE30-Q24-S5-T 9 ~ 36 30 5 6 UL/cUL 3D Model Stock Check PYBE30-Q24-S5-T Sample Request Request a Quote
PYBE30-Q24-S9-T 9 ~ 36 30 9 3.333 UL/cUL 3D Model Stock Check PYBE30-Q24-S9-T Sample Request Request a Quote
PYBE30-Q24-S12-T 9 ~ 36 30 12 2.5 UL/cUL 3D Model Stock Check PYBE30-Q24-S12-T Sample Request Request a Quote
PYBE30-Q24-S15-T 9 ~ 36 30 15 2 UL/cUL 3D Model Stock Check PYBE30-Q24-S15-T Sample Request Request a Quote
PYBE30-Q24-S24-T 9 ~ 36 30 24 1.25 UL/cUL 3D Model Stock Check PYBE30-Q24-S24-T Sample Request Request a Quote
PYBE30-Q24-D5-T 9 ~ 36 30 5/ -5 3/ -3 -- 3D Model Stock Check PYBE30-Q24-D5-T Sample Request Request a Quote
PYBE30-Q24-D12-T 9 ~ 36 30 12/ -12 1.25/ -1.25 -- 3D Model Stock Check PYBE30-Q24-D12-T Sample Request Request a Quote
PYBE30-Q24-D15-T 9 ~ 36 30 15/ -15 1/ -1 -- 3D Model Stock Check PYBE30-Q24-D15-T Sample Request Request a Quote
PYBE30-Q24-D24-T 9 ~ 36 30 24/ -24 0.625/ -0.625 -- 3D Model Stock Check PYBE30-Q24-D24-T Sample Request Request a Quote
PYBE30-Q48-S3-T 18 ~ 75 19.8 3.3 6 UL/cUL, CE, UKCA 3D Model Stock Check PYBE30-Q48-S3-T Sample Request Request a Quote
PYBE30-Q48-S5-T 18 ~ 75 30 5 6 UL/cUL, CE, UKCA 3D Model Stock Check PYBE30-Q48-S5-T Sample Request Request a Quote
PYBE30-Q48-S12-T 18 ~ 75 30 12 2.5 UL/cUL, CE, UKCA 3D Model Stock Check PYBE30-Q48-S12-T Sample Request Request a Quote
PYBE30-Q48-S15-T 18 ~ 75 30 15 2 UL/cUL, CE, UKCA 3D Model Stock Check PYBE30-Q48-S15-T Sample Request Request a Quote
PYBE30-Q48-S24-T 18 ~ 75 30 24 1.25 CE, UL/cUL, UKCA 3D Model Stock Check PYBE30-Q48-S24-T Sample Request Request a Quote
PYBE30-Q48-D5-T 18 ~ 75 30 5/ -5 3/ -3 CE, UKCA 3D Model Stock Check PYBE30-Q48-D5-T Sample Request Request a Quote
PYBE30-Q48-D12-T 18 ~ 75 30 12/ -12 1.25/ -1.25 CE, UKCA 3D Model Stock Check PYBE30-Q48-D12-T Sample Request Request a Quote
PYBE30-Q48-D15-T 18 ~ 75 30 15/ -15 1/ -1 CE, UKCA 3D Model Stock Check PYBE30-Q48-D15-T Sample Request Request a Quote