Outputting 15 W of continuous power, the PYBJ15-D series is a family of isolated dc-dc converters housed in an encapsulated, 14 pin DIP package. These low-profile modules feature a 4:1 input voltage range and offer up to 89% efficiency. Carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems, and portable electronics.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PYBJ15-Q24-S3-D | 9 ~ 36 | 14.85 | 3.3 | 4.5 | -- |
PYBJ15-Q24-S5-D | 9 ~ 36 | 15 | 5 | 3 | -- |
PYBJ15-Q24-S12-D | 9 ~ 36 | 15 | 12 | 1.25 | -- |
PYBJ15-Q24-S15-D | 9 ~ 36 | 15 | 15 | 1 | -- |
PYBJ15-Q48-S3-D | 18 ~ 75 | 14.85 | 3.3 | 4.5 | CE |
PYBJ15-Q48-S5-D | 18 ~ 75 | 15 | 5 | 3 | CE |
PYBJ15-Q48-S12-D | 18 ~ 75 | 15 | 12 | 1.25 | CE |
PYBJ15-Q48-S15-D | 18 ~ 75 | 15 | 15 | 1 | CE |