Active

PYBJ15-OM Series

SMT Isolated Dc-Dc Converter

PYBJ15-OM Series
PYBJ15-OM Series
PYBJ15-OM Series - Alternate View

Overview

  • 15 W
  • 4:1 input range
  • Single regulated output
  • Efficiency up to 89%

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

Outputting 15 W of continuous power, the PYBJ15-OM series is a family of isolated dc-dc converters housed in an open frame, surface mount package. These low-profile modules feature a 4:1 input voltage range and offer up to 89% efficiency. Carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems, and portable electronics.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1500
  • Protections
     
    Over Current, Over Voltage, Short Circuit
  • Dimensions (mm)
     
    38.70 x 27.20 x 5.80
    (12 & 15 Vdc models)
  • Dimensions (mm)
     
    38.70 x 27.20 x 6.20
    (3.3 & 5 Vdc models)

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PYBJ15-Q24-S3-OM 9 ~ 36 14.85 3.3 4.5 -- 3D Model PCB Footprint -- Sample Request Request a Quote
PYBJ15-Q24-S5-OM 9 ~ 36 15 5 3 -- 3D Model PCB Footprint Stock Check PYBJ15-Q24-S5-OM Sample Request Request a Quote
PYBJ15-Q24-S12-OM 9 ~ 36 15 12 1.25 -- 3D Model PCB Footprint Stock Check PYBJ15-Q24-S12-OM Sample Request Request a Quote
PYBJ15-Q24-S15-OM 9 ~ 36 15 15 1 -- 3D Model PCB Footprint Stock Check PYBJ15-Q24-S15-OM Sample Request Request a Quote
PYBJ15-Q48-S3-OM 18 ~ 75 14.85 3.3 4.5 CE 3D Model PCB Footprint -- Sample Request Request a Quote
PYBJ15-Q48-S5-OM 18 ~ 75 15 5 3 CE 3D Model PCB Footprint Stock Check PYBJ15-Q48-S5-OM Sample Request Request a Quote
PYBJ15-Q48-S12-OM 18 ~ 75 15 12 1.25 CE 3D Model PCB Footprint Stock Check PYBJ15-Q48-S12-OM Sample Request Request a Quote
PYBJ15-Q48-S15-OM 18 ~ 75 15 15 1 CE 3D Model PCB Footprint Stock Check PYBJ15-Q48-S15-OM Sample Request Request a Quote