Active

PYBJ3-OM Series

SMT Isolated Dc-Dc Converter

PYBJ3-OM Series
PYBJ3-OM Series Alternate Image

Overview

  • 3 W
  • 2:1 & 4:1 input range
  • Single regulated output
  • Efficiency up to 82%

Description

Outputting 3 W of continuous power, the ultra-thin PYBJ3-OM series is a family of isolated dc-dc converters housed in an open-frame, surface mount package. These low-profile modules feature a 2:1 and 4:1 input voltage range and offer up to 82% efficiency. Carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems, and portable electronics.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    1.03 x 0.594 x 0.244
  • Dimensions LxWxH (mm)
     
    26.2 x 15.1 x 6.19
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PYBJ3-D24-S12-OM 9 ~ 36 3 12 0.25 3D Model PCB Footprint Stock Check PYBJ3-D24-S12-OM Sample Request Request a Quote
PYBJ3-D24-S15-OM 9 ~ 36 3 15 0.2 3D Model PCB Footprint Stock Check PYBJ3-D24-S15-OM Sample Request Request a Quote
PYBJ3-D24-S24-OM 9 ~ 36 3 24 0.125 3D Model PCB Footprint Stock Check PYBJ3-D24-S24-OM Sample Request Request a Quote
PYBJ3-D24-S3-OM 9 ~ 36 1.98 3.3 0.6 3D Model PCB Footprint Stock Check PYBJ3-D24-S3-OM Sample Request Request a Quote
PYBJ3-D24-S5-OM 9 ~ 36 3 5 0.6 3D Model PCB Footprint Stock Check PYBJ3-D24-S5-OM Sample Request Request a Quote
PYBJ3-D5-S12-OM 4.5 ~ 9 3 12 0.25 3D Model PCB Footprint Stock Check PYBJ3-D5-S12-OM Sample Request Request a Quote
PYBJ3-D5-S15-OM 4.5 ~ 9 3 15 0.2 3D Model PCB Footprint Stock Check PYBJ3-D5-S15-OM Sample Request Request a Quote
PYBJ3-D5-S24-OM 4.5 ~ 9 3 24 0.125 3D Model PCB Footprint Stock Check PYBJ3-D5-S24-OM Sample Request Request a Quote
PYBJ3-D5-S5-OM 4.5 ~ 9 3 5 0.6 3D Model PCB Footprint Stock Check PYBJ3-D5-S5-OM Sample Request Request a Quote