Active

PYBJ6-M Series

SMT Isolated Dc-Dc Converter

PYBJ6-M Series
PYBJ6-M Series
PYBJ6-M Series - Alternate View

Overview

  • 6 W
  • 2:1 input range
  • Single regulated output
  • Efficiency up to 86%

Safety & Compliance

  • Safety Approvals - UL/cUL

Documents

Description

Outputting 6 W of continuous power, the PYBJ6-M series is a family of isolated dc-dc converters housed in an encapsulated, surface mount package. These low-profile modules feature a 2:1 input voltage range and offer up to 86% efficiency. Carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems, and portable electronics.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    1.28 x 0.75 x 0.28
  • Dimensions LxWxH (mm)
     
    32.6 x 19.1 x 7
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PYBJ6-D12-S5-M 9 ~ 18 6 5 1.2 UL/cUL 3D Model PCB Footprint Stock Check PYBJ6-D12-S5-M Sample Request Request a Quote
PYBJ6-D12-S12-M 9 ~ 18 6 12 0.5 UL/cUL 3D Model PCB Footprint Stock Check PYBJ6-D12-S12-M Sample Request Request a Quote
PYBJ6-D12-S15-M 9 ~ 18 6 15 0.4 UL/cUL 3D Model PCB Footprint Stock Check PYBJ6-D12-S15-M Sample Request Request a Quote
PYBJ6-D24-S3-M 18 ~ 36 4.95 3.3 1.5 UL/cUL 3D Model PCB Footprint -- Sample Request Request a Quote
PYBJ6-D24-S5-M 18 ~ 36 6 5 1.2 UL/cUL 3D Model PCB Footprint Stock Check PYBJ6-D24-S5-M Sample Request Request a Quote
PYBJ6-D24-S12-M 18 ~ 36 6 12 0.5 UL/cUL 3D Model PCB Footprint Stock Check PYBJ6-D24-S12-M Sample Request Request a Quote
PYBJ6-D24-S15-M 18 ~ 36 6 15 0.4 UL/cUL 3D Model PCB Footprint Stock Check PYBJ6-D24-S15-M Sample Request Request a Quote