PYBJ6-M Series

6 W, 2:1 Input Range, Single Regulated Output, SMT, 1500 Vdc Isolation, Dc-Dc Converter

PYBJ6-M Series
PYBJ6-M Series
PYBJ6-M Series - Alternate View

Outputting 6 W of continuous power, the PYBJ6-M series is a family of isolated dc-dc converters housed in an encapsulated, surface mount package. These low-profile modules feature a 2:1 input voltage range and offer up to 86% efficiency. Carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems, and portable electronics.

Features


  • Up to 6 W isolated output
  • 2:1 input range
  • Single regulated output
  • Over voltage, over current, and short circuit protections
  • Efficiency up to 86%
  • UL/EN/IEC 62368 certified

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368-1
  • Dimensions LxWxH (in)
     
    1.28 x 0.75 x 0.28
  • Dimensions LxWxH (mm)
     
    32.6 x 19.1 x 7

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PYBJ6-D12-S5-M 9 ~ 18 6 5 1.2 UL/cUL, CE 3D Model PCB Footprint Stock Check PYBJ6-D12-S5-M Sample Request Request a Quote
PYBJ6-D12-S12-M 9 ~ 18 6 12 0.5 UL/cUL, CE 3D Model PCB Footprint Stock Check PYBJ6-D12-S12-M Sample Request Request a Quote
PYBJ6-D12-S15-M 9 ~ 18 6 15 0.4 UL/cUL, CE 3D Model PCB Footprint Stock Check PYBJ6-D12-S15-M Sample Request Request a Quote
PYBJ6-D24-S3-M 18 ~ 36 4.95 3.3 1.5 UL/cUL, CE 3D Model PCB Footprint -- Sample Request Request a Quote
PYBJ6-D24-S5-M 18 ~ 36 6 5 1.2 UL/cUL, CE 3D Model PCB Footprint Stock Check PYBJ6-D24-S5-M Sample Request Request a Quote
PYBJ6-D24-S12-M 18 ~ 36 6 12 0.5 UL/cUL, CE 3D Model PCB Footprint Stock Check PYBJ6-D24-S12-M Sample Request Request a Quote
PYBJ6-D24-S15-M 18 ~ 36 6 15 0.4 UL/cUL, CE 3D Model PCB Footprint Stock Check PYBJ6-D24-S15-M Sample Request Request a Quote