Outputting 6 W of continuous power, the PYBJ6-OD series is a family of isolated dc-dc converters housed in an open frame, 6 pin DIP package. These low-profile modules feature a 2:1 input voltage range and offer up to 86% efficiency. Carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems, and portable electronics.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PYBJ6-D12-S5-OD | 9 ~ 18 | 6 | 5 | 1.2 | UL/cUL |
PYBJ6-D12-S12-OD | 9 ~ 18 | 6 | 12 | 0.5 | UL/cUL |
PYBJ6-D12-S15-OD | 9 ~ 18 | 6 | 15 | 0.4 | UL/cUL |
PYBJ6-D24-S3-OD | 18 ~ 36 | 4.95 | 3.3 | 1.5 | UL/cUL |
PYBJ6-D24-S5-OD | 18 ~ 36 | 6 | 5 | 1.2 | UL/cUL |
PYBJ6-D24-S12-OD | 18 ~ 36 | 6 | 12 | 0.5 | UL/cUL |
PYBJ6-D24-S15-OD | 18 ~ 36 | 6 | 15 | 0.4 | UL/cUL |