7 Pin DIP Isolated Dc-Dc Converter
The PYSE1-D is a series of unregulated dc-dc converters featuring 1 W of isolated power. These modules offer high-efficiency and superior thermal performance. Housed in a compact DIP package and featuring an extended -40 to +105°C operating temperature range, these low power dc-dc converters are ideal for of industrial, telecom, and IoT applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PYSE1-S12-S3-D | 10.8 ~ 13.2 | 1 | 3.3 | 0.303 | CE, UL |
PYSE1-S12-S5-D | 10.8 ~ 13.2 | 1 | 5 | 0.2 | CE, UL |
PYSE1-S12-S9-D | 10.8 ~ 13.2 | 1 | 9 | 0.111 | -- |
PYSE1-S12-S12-D | 10.8 ~ 13.2 | 1 | 12 | 0.083 | CE, UL |
PYSE1-S12-S15-D | 10.8 ~ 13.2 | 1 | 15 | 0.067 | CE, UL |
PYSE1-S12-S24-D | 10.8 ~ 13.2 | 1 | 24 | 0.042 | CE, UL |
PYSE1-S15-S5-D | 13.5 ~ 16.5 | 1 | 5 | 0.2 | -- |
PYSE1-S15-S9-D | 13.5 ~ 16.5 | 1 | 9 | 0.111 | -- |
PYSE1-S15-S15-D | 13.5 ~ 16.5 | 1 | 15 | 0.067 | -- |
PYSE1-S24-S3-D | 21.6 ~ 26.4 | 1 | 3.3 | 0.303 | CE, UL |
PYSE1-S24-S5-D | 21.6 ~ 26.4 | 1 | 5 | 0.2 | CE, UL |
PYSE1-S24-S9-D | 21.6 ~ 26.4 | 1 | 9 | 0.111 | -- |
PYSE1-S24-S12-D | 21.6 ~ 26.4 | 1 | 12 | 0.083 | CE, UL |
PYSE1-S24-S15-D | 21.6 ~ 26.4 | 1 | 15 | 0.067 | CE, UL |
PYSE1-S24-S24-D | 21.6 ~ 26.4 | 1 | 24 | 0.042 | CE, UL |