Active

VAQE6W-D Series

24 Pin DIP Isolated Dc-Dc Converter

Overview

  • 6 W
  • 4:1 input range
  • Single/dual regulated outputs
  • Industry standard 24 pin DIP package
  • -40 to +85°C temperature range
  • Efficiency up to 88%

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - CE, UL

Documents

Description

Outputting 6 W of continuous power, the VAQE6W-D series is a family of isolated dc-dc converters featuring a 4:1 input voltage range and up to 88% efficiency. Housed in an encapsulated 24-pin DIP package and carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems and portable electronics.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    1.24 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
     
    31.6 x 20.3 x 10.2
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Current (A) Output Voltage (Vdc) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VAQE6W-Q24-S3-D 9 ~ 36 4.95 1.5 3.3 UL 3D Model PCB Footprint Stock Check VAQE6W-Q24-S3-D Sample Request Request a Quote
VAQE6W-Q24-S5-D 9 ~ 36 6 1.2 5 UL 3D Model PCB Footprint Stock Check VAQE6W-Q24-S5-D Sample Request Request a Quote
VAQE6W-Q24-S9-D 9 ~ 36 6 0.667 9 UL 3D Model PCB Footprint Stock Check VAQE6W-Q24-S9-D Sample Request Request a Quote
VAQE6W-Q24-S12-D 9 ~ 36 6 0.5 12 UL 3D Model PCB Footprint Stock Check VAQE6W-Q24-S12-D Sample Request Request a Quote
VAQE6W-Q24-S15-D 9 ~ 36 6 0.4 15 UL 3D Model PCB Footprint Stock Check VAQE6W-Q24-S15-D Sample Request Request a Quote
VAQE6W-Q24-S24-D 9 ~ 36 6 0.25 24 UL 3D Model PCB Footprint Stock Check VAQE6W-Q24-S24-D Sample Request Request a Quote
VAQE6W-Q24-D5-D 9 ~ 36 6 0.6/ -0.6 5/ -5 UL 3D Model PCB Footprint Stock Check VAQE6W-Q24-D5-D Sample Request Request a Quote
VAQE6W-Q24-D12-D 9 ~ 36 6 0.25/ -0.25 12/ -12 UL 3D Model PCB Footprint Stock Check VAQE6W-Q24-D12-D Sample Request Request a Quote
VAQE6W-Q24-D15-D 9 ~ 36 6 0.2/ -0.2 15/ -15 UL 3D Model PCB Footprint Stock Check VAQE6W-Q24-D15-D Sample Request Request a Quote
VAQE6W-Q48-S3-D 18 ~ 75 4.95 1.5 3.3 CE, UL 3D Model PCB Footprint Stock Check VAQE6W-Q48-S3-D Sample Request Request a Quote
VAQE6W-Q48-S5-D 18 ~ 75 6 1.2 5 CE, UL 3D Model PCB Footprint Stock Check VAQE6W-Q48-S5-D Sample Request Request a Quote
VAQE6W-Q48-S12-D 18 ~ 75 6 0.5 12 CE, UL 3D Model PCB Footprint Stock Check VAQE6W-Q48-S12-D Sample Request Request a Quote
VAQE6W-Q48-S15-D 18 ~ 75 6 0.4 15 CE, UL 3D Model PCB Footprint Stock Check VAQE6W-Q48-S15-D Sample Request Request a Quote
VAQE6W-Q48-S24-D 18 ~ 75 6 0.25 24 UL, CE 3D Model PCB Footprint Stock Check VAQE6W-Q48-S24-D Sample Request Request a Quote

NEWS AND RESOURCES