Discontinued

VAT2-SMT Series

14 Pin SMT Isolated Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

VAT2-SMT Series
VAT2-SMT alternate view

Overview

Specifications

  • Regulation
     
    No
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1000
  • Dimensions LxWxH (in)
     
    0.7 x 0.5 x 0.24
  • Dimensions LxWxH (mm)
     
    17.78 x 12.7 x 6.1
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
VAT2-S5-D5-SMT 4.5 ~ 5.5 2 5/ -5 0.2/ -0.2 Stock Check VAT2-S5-D5-SMT
VAT2-S5-D9-SMT 4.5 ~ 5.5 2 9/ -9 0.11/ 0.11 --
VAT2-S5-D12-SMT 4.5 ~ 5.5 2 12/ -12 0.083/ -0.083 Stock Check VAT2-S5-D12-SMT
VAT2-S5-D15-SMT 4.5 ~ 5.5 2 15/ -15 0.07/ -0.07 Stock Check VAT2-S5-D15-SMT
VAT2-S12-D5-SMT 10.8 ~ 13.2 2 5/ -5 0.2/ 0.2 Stock Check VAT2-S12-D5-SMT
VAT2-S12-D9-SMT 10.8 ~ 13.2 2 9/ -9 0.11/ 0.11 --
VAT2-S12-D12-SMT 10.8 ~ 13.2 2 12/ -12 0.08/ 0.08 Stock Check VAT2-S12-D12-SMT
VAT2-S12-D15-SMT 10.8 ~ 13.2 2 15/ -15 0.07/ -0.07 Stock Check VAT2-S12-D15-SMT

NEWS AND RESOURCES