VAT2-SMT Series

2 W, 1:1 Input Range, Dual Unregulated Output, 14 Pin SMT, 1000 Vdc Isolation, Dc-Dc Converter

VAT2-SMT Series

The VAT2-SMT unregulated dc-dc converter series is designed to provide an economical and reliable means of converting and/or isolating DC rails within a distributed power system. Housed in a compact SMT package and featuring a wide -40 to +105 °C operating temperature range, these low power dc-dc converters are ideally suited to provide dual rail supplies for high volume applications in the industrial, consumer, and telecom space.

Features


  • 2 W isolated output
  • Industry standard 14 pin SMT package
  • Dual unregulated outputs
  • Short circuit protection
  • Internal SMD construction
  • UL94-V0 package material
  • -40 to +105°C temperature range

Specifications


  • Regulation
     
    No
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1000
  • Dimensions LxWxH (in)
     
    0.7 x 0.5 x 0.24
  • Dimensions LxWxH (mm)
     
    17.78 x 12.7 x 6.1

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check RFQ
VAT2-S5-D5-SMT 4.5 ~ 5.5 2 5/ -5 0.2/ -0.2 3D Model PCB Footprint Stock Check VAT2-S5-D5-SMT Request a Quote
VAT2-S5-D9-SMT 4.5 ~ 5.5 2 9/ -9 0.11/ 0.11 -- -- -- --
VAT2-S5-D12-SMT 4.5 ~ 5.5 2 12/ -12 0.083/ -0.083 3D Model PCB Footprint Stock Check VAT2-S5-D12-SMT Request a Quote
VAT2-S5-D15-SMT 4.5 ~ 5.5 2 15/ -15 0.07/ -0.07 3D Model PCB Footprint Stock Check VAT2-S5-D15-SMT Request a Quote
* Discontinued Model Recommended Replacement
VAT2-S5-D9-SMT No direct replacement