VAWQ12 Series
VAWQ12 alternate view

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    1.26 x 0.787 x 0.425
  • Dimensions LxWxH (mm)
     
    32 x 20 x 10.8
  • Protections
     
    Input Under Voltage, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
VAWQ12-Q24-S3R3 9 ~ 36 12 3.3 3.5 Stock Check VAWQ12-Q24-S3R3
VAWQ12-Q24-S5 9 ~ 36 12 5 2.4 Stock Check VAWQ12-Q24-S5
VAWQ12-Q24-S12 9 ~ 36 12 12 1 Stock Check VAWQ12-Q24-S12
VAWQ12-Q24-S15 9 ~ 36 12 15 0.8 Stock Check VAWQ12-Q24-S15
VAWQ12-Q48-S3R3 18 ~ 75 12 3.3 3.5 --
VAWQ12-Q48-S5 18 ~ 75 12 5 2.4 Stock Check VAWQ12-Q48-S5
VAWQ12-Q48-S12 18 ~ 75 12 12 1 Stock Check VAWQ12-Q48-S12
VAWQ12-Q48-S15 18 ~ 75 12 15 0.8 --

NEWS AND RESOURCES