Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VAWQ12-Q24-S3R3 | 9 ~ 36 | 12 | 3.3 | 3.5 |
VAWQ12-Q24-S5 | 9 ~ 36 | 12 | 5 | 2.4 |
VAWQ12-Q24-S12 | 9 ~ 36 | 12 | 12 | 1 |
VAWQ12-Q24-S15 | 9 ~ 36 | 12 | 15 | 0.8 |
VAWQ12-Q48-S3R3 | 18 ~ 75 | 12 | 3.3 | 3.5 |
VAWQ12-Q48-S5 | 18 ~ 75 | 12 | 5 | 2.4 |
VAWQ12-Q48-S12 | 18 ~ 75 | 12 | 12 | 1 |
VAWQ12-Q48-S15 | 18 ~ 75 | 12 | 15 | 0.8 |