Active

VAWQ3 Series

24 Pin DIP Isolated Dc-Dc Converter

VAWQ3 Series

Overview

  • 3 W
  • 4:1 input range
  • Single/dual regulated outputs
  • Industry standard 24 pin DIP package

Safety & Compliance

Documents

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    1.25 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
     
    31.75 x 20.32 x 10.16
  • Protections
     
    Short Circuit

Options

  • 500, 1.5K, 3K Vdc isolation voltage

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
VAWQ3-Q24-S3R3H 9 ~ 36 1.98 3.3 0.6 3D Model PCB Footprint Stock Check VAWQ3-Q24-S3R3H Sample Request Request a Quote
VAWQ3-Q24-S5H 9 ~ 36 3 5 0.6 3D Model PCB Footprint Stock Check VAWQ3-Q24-S5H Sample Request Request a Quote
VAWQ3-Q24-S12H 9 ~ 36 3 12 0.25 3D Model PCB Footprint Stock Check VAWQ3-Q24-S12H Sample Request Request a Quote
VAWQ3-Q24-S15H 9 ~ 36 3 15 0.2 3D Model PCB Footprint Stock Check VAWQ3-Q24-S15H Sample Request Request a Quote
VAWQ3-Q24-D5H 9 ~ 36 3 5/ -5 0.3/ -0.3 3D Model PCB Footprint Stock Check VAWQ3-Q24-D5H Sample Request Request a Quote
VAWQ3-Q24-D12H 9 ~ 36 3 12/ -12 0.125/ -0.13 3D Model PCB Footprint Stock Check VAWQ3-Q24-D12H -- Request a Quote
VAWQ3-Q24-D15H 9 ~ 36 3 15/ -15 0.1/ -0.1 3D Model PCB Footprint Stock Check VAWQ3-Q24-D15H Sample Request Request a Quote
VAWQ3-Q48-S3R3H 18 ~ 72 1.98 3.3 0.6 3D Model PCB Footprint Stock Check VAWQ3-Q48-S3R3H Sample Request Request a Quote
VAWQ3-Q48-S5H 18 ~ 72 3 5 0.6 3D Model PCB Footprint Stock Check VAWQ3-Q48-S5H Sample Request Request a Quote
VAWQ3-Q48-S12H 18 ~ 72 3 12 0.25 3D Model PCB Footprint Stock Check VAWQ3-Q48-S12H Sample Request Request a Quote
VAWQ3-Q48-S15H 18 ~ 72 3 15 0.2 3D Model PCB Footprint Stock Check VAWQ3-Q48-S15H Sample Request Request a Quote
VAWQ3-Q48-D5H 18 ~ 72 3 5/ -5 0.3/ -0.3 3D Model PCB Footprint Stock Check VAWQ3-Q48-D5H Sample Request Request a Quote
VAWQ3-Q48-D12H 18 ~ 72 3 12/ -12 0.125/ -0.13 3D Model PCB Footprint Stock Check VAWQ3-Q48-D12H -- Request a Quote
VAWQ3-Q48-D15H 18 ~ 72 3 15/ -15 0.1/ -0.1 3D Model PCB Footprint Stock Check VAWQ3-Q48-D15H Sample Request Request a Quote

NEWS AND RESOURCES