24 Pin DIP Isolated Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VAWQ3-Q24-S3R3H | 9 ~ 36 | 1.98 | 3.3 | 0.6 |
VAWQ3-Q24-S5H | 9 ~ 36 | 3 | 5 | 0.6 |
VAWQ3-Q24-S12H | 9 ~ 36 | 3 | 12 | 0.25 |
VAWQ3-Q24-S15H | 9 ~ 36 | 3 | 15 | 0.2 |
VAWQ3-Q24-D5H | 9 ~ 36 | 3 | 5/ -5 | 0.3/ -0.3 |
VAWQ3-Q24-D12H | 9 ~ 36 | 3 | 12/ -12 | 0.125/ -0.13 |
VAWQ3-Q24-D15H | 9 ~ 36 | 3 | 15/ -15 | 0.1/ -0.1 |
VAWQ3-Q48-S3R3H | 18 ~ 72 | 1.98 | 3.3 | 0.6 |
VAWQ3-Q48-S5H | 18 ~ 72 | 3 | 5 | 0.6 |
VAWQ3-Q48-S12H | 18 ~ 72 | 3 | 12 | 0.25 |
VAWQ3-Q48-S15H | 18 ~ 72 | 3 | 15 | 0.2 |
VAWQ3-Q48-D5H | 18 ~ 72 | 3 | 5/ -5 | 0.3/ -0.3 |
VAWQ3-Q48-D12H | 18 ~ 72 | 3 | 12/ -12 | 0.125/ -0.13 |
VAWQ3-Q48-D15H | 18 ~ 72 | 3 | 15/ -15 | 0.1/ -0.1 |