Discontinued

VBSD0.25-DIP Series

0.25 W, 1:1 Input Range, Single Unregulated Output, 8 Pin DIP, 1000 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Regulation
     
    No
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1000
  • Dimensions LxWxH (in)
     
    0.5 x 0.39 x 0.3
  • Dimensions LxWxH (mm)
     
    12.7 x 9.91 x 7.62

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
VBSD0.25-S3.3-S3.3-DIP 3 ~ 3.6 0.25 3.3 0.08
VBSD0.25-S3.3-S5-DIP 3 ~ 3.6 0.25 5 0.05
VBSD0.25-S5-S5-DIP 4.5 ~ 5.5 0.25 5 0.05
VBSD0.25-S5-S9-DIP 4.5 ~ 5.5 0.25 9 0.03
VBSD0.25-S5-S12-DIP 4.5 ~ 5.5 0.25 12 0.02
VBSD0.25-S5-S15-DIP 4.5 ~ 5.5 0.25 15 0.02
VBSD0.25-S12-S3.3-DIP 10.8 ~ 13.2 0.25 3.3 0.08
VBSD0.25-S12-S5-DIP 10.8 ~ 13.2 0.25 5 0.05
VBSD0.25-S12-S9-DIP 10.8 ~ 13.2 0.25 9 0.03
VBSD0.25-S12-S12-DIP 10.8 ~ 13.2 0.25 12 0.02
VBSD0.25-S12-S15-DIP 10.8 ~ 13.2 0.25 15 0.02
VBSD0.25-S24-S5-DIP 21.6 ~ 26.4 0.25 5 0.05
VBSD0.25-S24-S9-DIP 21.6 ~ 26.4 0.25 9 0.03
VBSD0.25-S24-S12-DIP 21.6 ~ 26.4 0.25 12 0.02
VBSD0.25-S24-S15-DIP 21.6 ~ 26.4 0.25 15 0.02