Discontinued

VBT1-SMT Series

1 W, 1:1 Input Range, Single Unregulated Output, 1K Vdc Isolation

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VBT1-S3.3-S3.3-SMT 3 ~ 3.6 1 3.3 0.3 -- Stock Check VBT1-S3.3-S3.3-SMT
VBT1-S3.3-S5-SMT 3 ~ 3.6 1 5 0.2 -- Stock Check VBT1-S3.3-S5-SMT
VBT1-S5-S3.3-SMT 4.5 ~ 5.5 1 3.3 0.3 UL/cUL Stock Check VBT1-S5-S3.3-SMT
VBT1-S5-S5-SMT 4.5 ~ 5.5 1 5 0.2 UL/cUL Stock Check VBT1-S5-S5-SMT
VBT1-S5-S9-SMT 4.5 ~ 5.5 1 9 0.11 UL/cUL --
VBT1-S5-S12-SMT 4.5 ~ 5.5 1 12 0.08 UL/cUL Stock Check VBT1-S5-S12-SMT
VBT1-S5-S15-SMT 4.5 ~ 5.5 1 15 0.07 UL/cUL Stock Check VBT1-S5-S15-SMT
VBT1-S5-S24-SMT 4.5 ~ 5.5 1 24 0.04 -- --
VBT1-S12-S3.3-SMT 10.8 ~ 13.2 1 3.3 0.3 -- Stock Check VBT1-S12-S3.3-SMT
VBT1-S12-S5-SMT 10.8 ~ 13.2 1 5 0.2 UL/cUL Stock Check VBT1-S12-S5-SMT
VBT1-S12-S9-SMT 10.8 ~ 13.2 1 9 0.11 UL/cUL --
VBT1-S12-S12-SMT 10.8 ~ 13.2 1 12 0.08 UL/cUL Stock Check VBT1-S12-S12-SMT
VBT1-S12-S15-SMT 10.8 ~ 13.2 1 15 0.07 UL/cUL Stock Check VBT1-S12-S15-SMT
VBT1-S12-S24-SMT 10.8 ~ 13.2 1 24 0.04 -- --
VBT1-S15-S3.3-SMT 13.5 ~ 16.5 1 3.3 0.3 -- --
VBT1-S15-S5-SMT 13.5 ~ 16.5 1 5 0.2 -- --
VBT1-S15-S9-SMT 13.5 ~ 16.5 1 9 0.11 -- --
VBT1-S15-S12-SMT 13.5 ~ 16.5 1 12 0.08 -- --
VBT1-S15-S15-SMT 13.5 ~ 16.5 1 15 0.07 -- --
VBT1-S15-S24-SMT 13.5 ~ 16.5 1 24 0.04 -- --
VBT1-S24-S3.3-SMT 21.6 ~ 26.4 1 3.3 0.3 -- Stock Check VBT1-S24-S3.3-SMT
VBT1-S24-S5-SMT 21.6 ~ 26.4 1 5 0.2 -- Stock Check VBT1-S24-S5-SMT
VBT1-S24-S9-SMT 21.6 ~ 26.4 1 9 0.11 -- --
VBT1-S24-S12-SMT 21.6 ~ 26.4 1 12 0.08 -- Stock Check VBT1-S24-S12-SMT
VBT1-S24-S15-SMT 21.6 ~ 26.4 1 15 0.07 -- Stock Check VBT1-S24-S15-SMT
VBT1-S24-S24-SMT 21.6 ~ 26.4 1 24 0.04 -- --