Discontinued

VBT2-SMT Series

2 W, 1:1 Input Range, Single Unregulated Output, 14 Pin SMT, 1000 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
VBT2-S5-S5-SMT 4.5 ~ 5.5 2 5 0.4 Stock Check VBT2-S5-S5-SMT
VBT2-S5-S9-SMT 4.5 ~ 5.5 2 9 0.22 --
VBT2-S5-S12-SMT 4.5 ~ 5.5 2 12 0.17 Stock Check VBT2-S5-S12-SMT
VBT2-S5-S15-SMT 4.5 ~ 5.5 2 15 0.13 Stock Check VBT2-S5-S15-SMT
VBT2-S12-S5-SMT 10.8 ~ 13.2 2 5 0.4 Stock Check VBT2-S12-S5-SMT
VBT2-S12-S9-SMT 10.8 ~ 13.2 2 9 0.22 --
VBT2-S12-S12-SMT 10.8 ~ 13.2 2 12 0.17 Stock Check VBT2-S12-S12-SMT
VBT2-S12-S15-SMT 10.8 ~ 13.2 2 15 0.13 Stock Check VBT2-S12-S15-SMT