2" x 2" DIP Isolated Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VCD40-D12-S2R5 | 9 ~ 18 | 25 | 2.5 | 10 |
VCD40-D12-S3R3 | 9 ~ 18 | 33 | 3.3 | 10 |
VCD40-D12-S5 | 9 ~ 18 | 40 | 5 | 8 |
VCD40-D12-S12 | 9 ~ 18 | 40 | 12 | 3.333 |
VCD40-D12-S15 | 9 ~ 18 | 40 | 15 | 2.666 |
VCD40-D12-D12 | 9 ~ 18 | 40 | 12/ -12 | 1.8/ -1.8 |
VCD40-D12-D15 | 9 ~ 18 | 40 | 15/ -15 | 1.4/ -1.4 |
VCD40-D12-T312 | 9 ~ 18 | 29.4 | 3.3/ 12/ -12 | 6/ 0.4/ -0.4 |
VCD40-D12-T315 | 9 ~ 18 | 40 | 3.3/ 15/ -15 | 6/ 0.3/ -0.3 |
VCD40-D12-T512 | 9 ~ 18 | 40 | 5/ 12/ -12 | 6/ 0.4/ -0.4 |
VCD40-D12-T515 | 9 ~ 18 | 40 | 5/ 15/ -15 | 6/ 0.3/ -0.3 |
VCD40-D24-S3R3 | 18 ~ 36 | 26.4 | 3.3 | 8 |
VCD40-D24-S5 | 18 ~ 36 | 40 | 5 | 8 |
VCD40-D24-S12 | 18 ~ 36 | 40 | 12 | 3.333 |
VCD40-D24-S15 | 18 ~ 36 | 40 | 15 | 2.666 |
VCD40-D24-D12 | 18 ~ 36 | 40 | 12/ -12 | 1.8/ -1.8 |
VCD40-D24-D15 | 18 ~ 36 | 40 | 15/ -15 | 1.4/ -1.4 |
VCD40-D24-T312 | 18 ~ 36 | 29.4 | 3.3/ 12/ -12 | 6/ 0.4/ -0.4 |
VCD40-D24-T315 | 18 ~ 36 | 40 | 3.3/ 15/ -15 | 6/ 0.3/ -0.3 |
VCD40-D24-T512 | 18 ~ 36 | 40 | 5/ 12/ -12 | 6/ 0.4/ -0.4 |
VCD40-D24-T515 | 18 ~ 36 | 40 | 5/ 15/ -15 | 6/ 0.3/ -0.3 |
VCD40-D48-S3R3 | 36 ~ 75 | 26.4 | 3.3 | 8 |
VCD40-D48-S5 | 36 ~ 75 | 40 | 5 | 8 |
VCD40-D48-S12 | 36 ~ 75 | 40 | 12 | 3.333 |
VCD40-D48-S15 | 36 ~ 75 | 40 | 15 | 2.666 |
VCD40-D48-D12 | 36 ~ 75 | 40 | 12/ -12 | 1.8/ -1.8 |
VCD40-D48-D15 | 36 ~ 75 | 40 | 15/ -15 | 1.4/ -1.4 |
VCD40-D48-T312 | 36 ~ 75 | 29.4 | 3.3/ 12/ -12 | 6/ 0.4/ -0.4 |
VCD40-D48-T315 | 36 ~ 75 | 40 | 3.3/ 15/ -15 | 6/ 0.3/ -0.3 |
VCD40-D48-T512 | 36 ~ 75 | 40 | 5/ 12/ -12 | 6/ 0.4/ -0.4 |
VCD40-D48-T515 | 36 ~ 75 | 40 | 5/ 15/ -15 | 6/ 0.3/ -0.3 |