Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VDSD1-S5-DI5-SIP | 4.5 ~ 5.5 | 1 | 5/ 5 | 0.1/ 0.1 | UL/cUL |
VDSD1-S5-DI9-SIP | 4.5 ~ 5.5 | 1 | 9/ 9 | 0.06/ 0.06 | UL/cUL |
VDSD1-S5-DI12-SIP | 4.5 ~ 5.5 | 1 | 12/ 12 | 0.04/ 0.04 | UL/cUL |
VDSD1-S5-DI15-SIP | 4.5 ~ 5.5 | 1 | 15/ 15 | 0.03/ 0.03 | UL/cUL |
VDSD1-S12-DI5-SIP | 10.8 ~ 13.2 | 1 | 5/ 5 | 0.1/ 0.1 | UL/cUL |
VDSD1-S12-DI9-SIP | 10.8 ~ 13.2 | 1 | 9/ 9 | 0.06/ 0.06 | UL/cUL |
VDSD1-S12-DI12-SIP | 10.8 ~ 13.2 | 1 | 12/ 12 | 0.04/ 0.04 | UL/cUL |
VDSD1-S12-DI15-SIP | 10.8 ~ 13.2 | 1 | 15/ 15 | 0.03/ 0.03 | UL/cUL |
VDSD1-S15-DI5-SIP | 13.5 ~ 16.5 | 1 | 5/ 5 | 0.1/ 0.1 | -- |
VDSD1-S15-DI9-SIP | 13.5 ~ 16.5 | 1 | 9/ 9 | 0.06/ 0.06 | -- |
VDSD1-S15-DI12-SIP | 13.5 ~ 16.5 | 1 | 12/ 12 | 0.04/ 0.04 | -- |
VDSD1-S15-DI15-SIP | 13.5 ~ 16.5 | 1 | 15/ 15 | 0.03/ 0.03 | -- |
VDSD1-S24-DI5-SIP | 21.6 ~ 26.4 | 1 | 5/ 5 | 0.1/ 0.1 | UL/cUL |
VDSD1-S24-DI9-SIP | 21.6 ~ 26.4 | 1 | 9/ 9 | 0.06/ 0.06 | UL/cUL |
VDSD1-S24-DI12-SIP | 21.6 ~ 26.4 | 1 | 12/ 12 | 0.04/ 0.04 | UL/cUL |
VDSD1-S24-DI15-SIP | 21.6 ~ 26.4 | 1 | 15/ 15 | 0.03/ 0.03 | UL/cUL |