Discontinued

VEQ15-Q48 Series

18~72 Vdc Input Range, 15 W, Single/Dual/Tri Output, 2.56x3x.83

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    2.56 x 3 x 0.83
  • Dimensions LxWxH (mm)
     
    65.02 x 76.2 x 21.08

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
VEQ15-Q48-S5 18 ~ 72 15 5 3
VEQ15-Q48-S12 18 ~ 72 15 12 1.25
VEQ15-Q48-S15 18 ~ 72 15 15 1
VEQ15-Q48-D12 18 ~ 72 15 12/ -12 0.63/ 0.63
VEQ15-Q48-D15 18 ~ 72 15 15/ -15 0.5/ 0.5
VEQ15-Q48-T512 18 ~ 72 15 5/ 12 1.5
VEQ15-Q48-T515 18 ~ 72 15 5/ 15 1.5
VEQ15-Q48-T5125 18 ~ 72 15 5/ 12 1.5