Discontinued

VESD1-DIP Series

1 W, 1:1 Input Range, Dual Unregulated Output, 14 Pin DIP, 3000 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Regulation
     
    No
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    0.79 x 0.39 x 0.28
  • Dimensions LxWxH (mm)
     
    20.07 x 9.91 x 7.11

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals
VESD1-S5-D5-DIP 4.5 ~ 5.5 1 5/ -5 0.1/ 0.1 UL/cUL
VESD1-S5-D9-DIP 4.5 ~ 5.5 1 9/ -9 0.06/ 0.06 UL/cUL
VESD1-S5-D12-DIP 4.5 ~ 5.5 1 12/ -12 0.04/ 0.42 UL/cUL
VESD1-S5-D15-DIP 4.5 ~ 5.5 1 15/ -15 0.03/ 0.03 UL/cUL
VESD1-S12-D5-DIP 10.8 ~ 13.2 1 5/ -5 0.1/ 0.1 UL/cUL
VESD1-S12-D9-DIP 10.8 ~ 13.2 1 9/ -9 0.06/ 0.06 UL/cUL
VESD1-S12-D12-DIP 10.8 ~ 13.2 1 12/ -12 0.04/ 0.04 UL/cUL
VESD1-S12-D15-DIP 10.8 ~ 13.2 1 15/ -15 0.03/ 0.03 UL/cUL
VESD1-S15-D5-DIP 13.5 ~ 16.5 1 5/ -5 0.1/ 0.1 --
VESD1-S15-D9-DIP 13.5 ~ 16.5 1 9/ -9 0.06/ 0.06 --
VESD1-S15-D12-DIP 13.5 ~ 16.5 1 12/ -12 0.04/ 0.04 --
VESD1-S15-D15-DIP 13.5 ~ 16.5 1 15/ -15 0.03/ 0.03 --
VESD1-S24-D5-DIP 21.6 ~ 26.4 1 5/ -5 0.1/ 0.1 UL/cUL
VESD1-S24-D9-DIP 21.6 ~ 26.4 1 9/ -9 0.06/ 0.06 UL/cUL
VESD1-S24-D12-DIP 21.6 ~ 26.4 1 12/ -12 0.04/ 0.04 UL/cUL
VESD1-S24-D15-DIP 21.6 ~ 26.4 1 15/ -15 0.03/ 0.03 UL/cUL