Discontinued

VESD1-SIP Series

1 W, 1:1 Input Range, Dual Unregulated Output, 3K Vdc Isolation

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VESD1-S5-D5-SIP 4.5 ~ 5.5 1 5/ -5 0.1/ 0.1 UL/cUL Stock Check VESD1-S5-D5-SIP
VESD1-S5-D9-SIP 4.5 ~ 5.5 1 9/ -9 0.06/ 0.06 UL/cUL --
VESD1-S5-D12-SIP 4.5 ~ 5.5 1 12/ -12 0.04/ 0.04 UL/cUL Stock Check VESD1-S5-D12-SIP
VESD1-S5-D15-SIP 4.5 ~ 5.5 1 15/ -15 0.03/ 0.03 UL/cUL Stock Check VESD1-S5-D15-SIP
VESD1-S12-D5-SIP 10.8 ~ 13.2 1 5/ -5 0.1/ 0.1 UL/cUL Stock Check VESD1-S12-D5-SIP
VESD1-S12-D9-SIP 10.8 ~ 13.2 1 9/ -9 0.06/ 0.06 UL/cUL --
VESD1-S12-D12-SIP 10.8 ~ 13.2 1 12/ -12 0.04/ 0.04 UL/cUL Stock Check VESD1-S12-D12-SIP
VESD1-S12-D15-SIP 10.8 ~ 13.2 1 15/ -15 0.03/ 0.03 UL/cUL Stock Check VESD1-S12-D15-SIP
VESD1-S15-D5-SIP 13.5 ~ 16.5 1 5/ -5 0.1/ 0.1 -- --
VESD1-S15-D9-SIP 13.5 ~ 16.5 1 9/ -9 0.06/ 0.06 -- --
VESD1-S15-D12-SIP 13.5 ~ 16.5 1 12/ -12 0.04/ 0.04 -- --
VESD1-S15-D15-SIP 13.5 ~ 16.5 1 15/ -15 0.03/ 0.03 -- --
VESD1-S24-D5-SIP 21.6 ~ 26.4 1 5/ -5 0.1/ 0.1 UL/cUL Stock Check VESD1-S24-D5-SIP
VESD1-S24-D9-SIP 21.6 ~ 26.4 1 9/ -9 0.06/ 0.06 UL/cUL --
VESD1-S24-D12-SIP 21.6 ~ 26.4 1 12/ -12 0.04/ 0.04 UL/cUL Stock Check VESD1-S24-D12-SIP
VESD1-S24-D15-SIP 21.6 ~ 26.4 1 15/ -15 0.03/ 0.03 UL/cUL Stock Check VESD1-S24-D15-SIP