400 W, 4:1 Input Range, Single Regulated Output, Full Brick, Load Share, 1500 Vdc Isolation, Dc-Dc Converter
The VFB400W series is a high density full brick dc-dc converter housed in a fully encapsulated case. Providing an ultra-wide 4:1 input range and packed with features, these dc-dc converters are ideally suited for high power applications where a widely-fluctuating voltage must be precisely regulated.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VFB400W-Q24-S5 | 9 ~ 36 | 400 | 5 | 80 |
VFB400W-Q24-S12 | 9 ~ 36 | 400 | 12 | 33.3 |
VFB400W-Q24-S24 | 9 ~ 36 | 400 | 24 | 16.7 |
VFB400W-Q24-S28 | 9 ~ 36 | 400 | 28 | 14.3 |
VFB400W-Q24-S48 | 9 ~ 36 | 400 | 48 | 8.3 |
VFB400W-Q48-S5 | 18 ~ 75 | 400 | 5 | 80 |
VFB400W-Q48-S12 | 18 ~ 75 | 400 | 12 | 33.3 |
VFB400W-Q48-S24 | 18 ~ 75 | 400 | 24 | 16.7 |
VFB400W-Q48-S28 | 18 ~ 75 | 400 | 28 | 14.3 |
VFB400W-Q48-S48 | 18 ~ 75 | 400 | 48 | 8.3 |