Active

VFB400W Series

Full Brick Isolated Dc-Dc Converter

VFB400W Series
VFB400W alternate view

Overview

  • 400 W
  • 4:1 input range
  • Single regulated output
  • Industry standard full brick package
  • Remote on/off control
  • Output trim
  • Remote sense
  • Load share capability
  • Efficiency up to 90%

Safety & Compliance

  • Safety Standards - 60950

Documents

Description

The VFB400W series is a high density full brick dc-dc converter housed in a fully encapsulated case. Providing an ultra-wide 4:1 input range and packed with features, these dc-dc converters are ideally suited for high power applications where a widely-fluctuating voltage must be precisely regulated.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    4.6 x 2.4 x 0.5
  • Dimensions LxWxH (mm)
     
    116.8 x 61 x 12.7
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
VFB400W-Q24-S5 9 ~ 36 400 5 80 3D Model PCB Footprint -- Sample Request Request a Quote
VFB400W-Q24-S12 9 ~ 36 400 12 33.3 3D Model PCB Footprint Stock Check VFB400W-Q24-S12 Sample Request Request a Quote
VFB400W-Q24-S24 9 ~ 36 400 24 16.7 3D Model PCB Footprint -- Sample Request Request a Quote
VFB400W-Q24-S28 9 ~ 36 400 28 14.3 3D Model PCB Footprint -- Sample Request Request a Quote
VFB400W-Q24-S48 9 ~ 36 400 48 8.3 3D Model PCB Footprint -- Sample Request Request a Quote
VFB400W-Q48-S5 18 ~ 75 400 5 80 3D Model PCB Footprint -- Sample Request Request a Quote
VFB400W-Q48-S12 18 ~ 75 400 12 33.3 3D Model PCB Footprint -- Sample Request Request a Quote
VFB400W-Q48-S24 18 ~ 75 400 24 16.7 3D Model PCB Footprint -- Sample Request Request a Quote
VFB400W-Q48-S28 18 ~ 75 400 28 14.3 3D Model PCB Footprint -- Sample Request Request a Quote
VFB400W-Q48-S48 18 ~ 75 400 48 8.3 3D Model PCB Footprint -- Sample Request Request a Quote

NEWS AND RESOURCES