Active

VFB600 Series

Full Brick Isolated Dc-Dc Converter

VFB600 Series
VFB600 alternate view

Overview

  • 600 W
  • 2:1 input range
  • Single regulated output
  • Industry standard full brick package
  • Remote on/off control
  • Output trim
  • Remote sense
  • Load share capability
  • Efficiency up to 92%

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The VFB600 series is a high density full brick dc-dc converter housed in a fully encapsulated case. Featuring load share capability and efficiency up to 92%, these high power dc-dc converters are ideal for high power applications where board space and energy consumption are concerns.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    4.6 x 2.4 x 0.5
  • Dimensions LxWxH (mm)
     
    116.8 x 61 x 12.7
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VFB600-D24-S12 18 ~ 36 600 12 50 UL/cUL 3D Model PCB Footprint Stock Check VFB600-D24-S12 Sample Request Request a Quote
VFB600-D24-S24 18 ~ 36 600 24 25 UL/cUL 3D Model PCB Footprint Stock Check VFB600-D24-S24 Sample Request Request a Quote
VFB600-D24-S28 18 ~ 36 600 28 21.5 UL/cUL 3D Model PCB Footprint Stock Check VFB600-D24-S28 Sample Request Request a Quote
VFB600-D24-S32 18 ~ 36 600 32 19 UL/cUL 3D Model PCB Footprint Stock Check VFB600-D24-S32 Sample Request Request a Quote
VFB600-D24-S48 18 ~ 36 600 48 12.5 UL/cUL 3D Model PCB Footprint Stock Check VFB600-D24-S48 Sample Request Request a Quote
VFB600-D48-S12 36 ~ 75 600 12 50 UL/cUL 3D Model PCB Footprint Stock Check VFB600-D48-S12 Sample Request Request a Quote
VFB600-D48-S24 36 ~ 75 600 24 25 UL/cUL 3D Model PCB Footprint Stock Check VFB600-D48-S24 Sample Request Request a Quote
VFB600-D48-S28 36 ~ 75 700 28 25 UL/cUL 3D Model PCB Footprint Stock Check VFB600-D48-S28 Sample Request Request a Quote
VFB600-D48-S32 36 ~ 75 600 32 19 UL/cUL 3D Model PCB Footprint Stock Check VFB600-D48-S32 Sample Request Request a Quote
VFB600-D48-S48 36 ~ 75 600 48 12.5 UL/cUL 3D Model PCB Footprint Stock Check VFB600-D48-S48 Sample Request Request a Quote

NEWS AND RESOURCES