Active

VFK400W-DIN Series

DIN Rail Isolated Dc-Dc Converter

Overview

  • 400 W
  • 4:1 input range
  • Single regulated output
  • Rugged metal enclosure with integrated heat sink
  • Remote on/off control
  • Output trim
  • Remote sense
  • Efficiency up to 87%

Safety & Compliance

Documents

Description

The VFK400W-DIN series is a high efficiency isolated dc-dc converter housed in a rugged DIN rail package designed for easy installation in control cabinets. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an integrated heat sink, providing improved thermal performance for challenging industrial environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    7.83 x 5 x 2.11
  • Dimensions LxWxH (mm)
     
    199 x 127 x 53.6
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Stock Check RFQ
VFK400W-Q24-S12-DIN 10 ~ 36 400 12 33.3 3D Model Stock Check VFK400W-Q24-S12-DIN Request a Quote
VFK400W-Q24-S24-DIN 10 ~ 36 400 24 16.7 3D Model Stock Check VFK400W-Q24-S24-DIN Request a Quote
VFK400W-Q24-S48-DIN 10 ~ 36 400 48 8.3 3D Model -- Request a Quote
VFK400W-Q48-S12-DIN 20 ~ 75 400 12 33.3 3D Model -- Request a Quote
VFK400W-Q48-S24-DIN 18 ~ 75 400 24 16.7 3D Model Stock Check VFK400W-Q48-S24-DIN Request a Quote
VFK400W-Q48-S48-DIN 18 ~ 75 400 48 8.3 3D Model -- Request a Quote

NEWS AND RESOURCES