VFK600-DIN Series

600 W, 2:1 Input Range, Single Regulated Output, DIN Rail, Load Share, 1500 Vdc Isolation, Dc-Dc Converter

VFK600-DIN Series

The VFK600-DIN series is a high efficiency isolated dc-dc converter housed in a rugged DIN rail package designed for easy installation in control cabinets. The aluminum heat sink allows the unit to operate at higher temperatures with a minimal amount of air flow. Featuring load share capability and efficiency up to 92%, these dc-dc converters are ideal for high power industrial applications where rugged performance and low energy consumption are priorities.

Features


  • Up to 700 W continuous power
  • Rugged metal enclosure with integrated heat sink
  • 2:1 input range
  • Over current, over temperature, over voltage, and short circuit protections
  • Remote on/off control
  • Output trim
  • Remote sense
  • Load share capability
  • Efficiency up to 92%

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    7.83 x 5 x 2.11
  • Dimensions LxWxH (mm)
     
    199.14 x 126.75 x 39.12

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Sample Request RFQ
VFK600-D24-S12-DIN 18 ~ 36 600 12 50 3D Model Sample Request Request a Quote
VFK600-D24-S24-DIN 18 ~ 36 600 24 25 3D Model Sample Request Request a Quote
VFK600-D24-S28-DIN 18 ~ 36 600 28 21.5 3D Model Sample Request Request a Quote
VFK600-D24-S32-DIN 18 ~ 36 600 32 19 3D Model Sample Request Request a Quote
VFK600-D24-S48-DIN 18 ~ 36 600 48 12.5 3D Model Sample Request Request a Quote
VFK600-D48-S12-DIN 36 ~ 75 600 12 50 3D Model Sample Request Request a Quote
VFK600-D48-S24-DIN 36 ~ 75 600 24 25 3D Model Sample Request Request a Quote
VFK600-D48-S28-DIN 36 ~ 75 700 28 25 3D Model Sample Request Request a Quote
VFK600-D48-S32-DIN 36 ~ 75 600 32 19 3D Model Sample Request Request a Quote
VFK600-D48-S48-DIN 36 ~ 75 600 48 12.5 3D Model Sample Request Request a Quote