The VFK600-DIN series is a high efficiency isolated dc-dc converter housed in a rugged DIN rail package designed for easy installation in control cabinets. The aluminum heat sink allows the unit to operate at higher temperatures with a minimal amount of air flow. Featuring load share capability and efficiency up to 92%, these dc-dc converters are ideal for high power industrial applications where rugged performance and low energy consumption are priorities.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VFK600-D24-S12-DIN | 18 ~ 36 | 600 | 12 | 50 |
VFK600-D24-S24-DIN | 18 ~ 36 | 600 | 24 | 25 |
VFK600-D24-S28-DIN | 18 ~ 36 | 600 | 28 | 21.5 |
VFK600-D24-S32-DIN | 18 ~ 36 | 600 | 32 | 19 |
VFK600-D24-S48-DIN | 18 ~ 36 | 600 | 48 | 12.5 |
VFK600-D48-S12-DIN | 36 ~ 75 | 600 | 12 | 50 |
VFK600-D48-S24-DIN | 36 ~ 75 | 600 | 24 | 25 |
VFK600-D48-S28-DIN | 36 ~ 75 | 700 | 28 | 25 |
VFK600-D48-S32-DIN | 36 ~ 75 | 600 | 32 | 19 |
VFK600-D48-S48-DIN | 36 ~ 75 | 600 | 48 | 12.5 |