600 W, 2:1 Input Range, Single Regulated Output, Chassis Mount, Load Share, 1500 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VFK600-D24-S12 | 18 ~ 36 | 600 | 12 | 50 |
VFK600-D24-S24 | 18 ~ 36 | 600 | 24 | 25 |
VFK600-D24-S28 | 18 ~ 36 | 600 | 28 | 21.5 |
VFK600-D24-S32 | 18 ~ 36 | 600 | 32 | 19 |
VFK600-D24-S48 | 18 ~ 36 | 600 | 48 | 12.5 |
VFK600-D48-S12 | 36 ~ 75 | 600 | 12 | 50 |
VFK600-D48-S24 | 36 ~ 75 | 600 | 24 | 25 |
VFK600-D48-S28 | 36 ~ 75 | 700 | 28 | 25 |
VFK600-D48-S32 | 36 ~ 75 | 600 | 32 | 19 |
VFK600-D48-S48 | 36 ~ 75 | 600 | 48 | 12.5 |