Discontinued

VGDS1-DIP Series

1 W, 1:1 Input Range, Dual Unregulated Output, 24 Pin DIP, 6000 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Regulation
     
    No
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    6000
  • Dimensions LxWxH (in)
     
    1.27 x 0.58 x 0.37
  • Dimensions LxWxH (mm)
     
    32.26 x 14.73 x 9.4

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals
VGDS1-S5-D5-DIP 4.5 ~ 5.5 1 5/ -5 0.1/ -0.1 UL/cUL
VGDS1-S5-D9-DIP 4.5 ~ 5.5 1 9/ -9 0.06/ -0.06 UL/cUL
VGDS1-S5-D12-DIP 4.5 ~ 5.5 1 12/ -12 0.04/ -0.04 UL/cUL
VGDS1-S5-D15-DIP 4.5 ~ 5.5 1 15/ -15 0.03/ -0.03 UL/cUL
VGDS1-S12-D5-DIP 10.8 ~ 13.2 1 5/ -5 0.1/ -0.1 UL/cUL
VGDS1-S12-D9-DIP 10.8 ~ 13.2 1 9/ -9 0.06/ -0.06 UL/cUL
VGDS1-S12-D12-DIP 10.8 ~ 13.2 1 12/ -12 0.04/ -0.04 UL/cUL
VGDS1-S12-D15-DIP 10.8 ~ 13.2 1 15/ -15 0.03/ -0.03 UL/cUL
VGDS1-S15-D5-DIP 13.5 ~ 16.5 1 5/ -5 0.1/ -0.1 --
VGDS1-S15-D9-DIP 13.5 ~ 16.5 1 9/ -9 0.06/ -0.06 --
VGDS1-S15-D12-DIP 13.5 ~ 16.5 1 12/ -12 0.04/ -0.04 --
VGDS1-S15-D15-DIP 13.5 ~ 16.5 1 15/ -15 0.03/ -0.03 --
VGDS1-S24-D5-DIP 21.6 ~ 26.4 1 5/ -5 0.1/ -0.1 UL/cUL
VGDS1-S24-D9-DIP 21.6 ~ 26.4 1 9/ -9 0.06/ -0.06 UL/cUL
VGDS1-S24-D12-DIP 21.6 ~ 26.4 1 12/ -12 0.04/ -0.04 UL/cUL
VGDS1-S24-D15-DIP 21.6 ~ 26.4 1 15/ -15 0.03/ -0.03 UL/cUL