Discontinued

VGDS2-DIP Series

2 W, 1:1 Input Range, Dual Unregulated Output, 24 Pin DIP, 6000 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Regulation
     
    No
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    6000
  • Dimensions LxWxH (in)
     
    1.27 x 0.58 x 0.37
  • Dimensions LxWxH (mm)
     
    32.26 x 14.73 x 9.4

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals
VGDS2-S5-D5-DIP 4.5 ~ 5.5 2 5/ -5 0.2/ -0.2 UL/cUL
VGDS2-S5-D9-DIP 4.5 ~ 5.5 2 9/ -9 0.11/ -0.11 UL/cUL
VGDS2-S5-D12-DIP 4.5 ~ 5.5 2 12/ -12 0.08/ -0.08 UL/cUL
VGDS2-S5-D15-DIP 4.5 ~ 5.5 2 15/ -15 0.07/ -0.07 UL/cUL
VGDS2-S12-D5-DIP 10.8 ~ 13.2 2 5/ -5 0.2/ -0.2 UL/cUL
VGDS2-S12-D9-DIP 10.8 ~ 13.2 2 9/ -9 0.11/ -0.11 UL/cUL
VGDS2-S12-D12-DIP 10.8 ~ 13.2 2 12/ -12 0.08/ -0.08 UL/cUL
VGDS2-S12-D15-DIP 10.8 ~ 13.2 2 15/ -15 0.07/ -0.07 UL/cUL