Active

VHB150R Series

1/2 Brick Isolated Dc-Dc Converter

VHB150R Series
VHB150R alternate view

Overview

  • 150 W
  • 3:1 input range
  • Single regulated output
  • Designed for railway applications
  • Industry standard half brick package
  • Remote on/off control
  • Output trim
  • Remote sense
  • Meets EN 50155 with external filter

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The VHB150R series is an industry standard half brick dc-dc converter housed in a rugged pcb mount case. Offering EN 50155 compliance and an input range of 66~160 Vdc, the VHB150R is ideally suited to address power conversion requirements in railway applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    2250
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    2.28 x 2.4 x 0.5
  • Dimensions LxWxH (mm)
     
    57.9 x 60.96 x 12.7
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VHB150R-T110-S12 66 ~ 160 150 12 12.5 UL/cUL 3D Model PCB Footprint Stock Check VHB150R-T110-S12 Sample Request Request a Quote
VHB150R-T110-S24 66 ~ 160 150 24 6.5 UL/cUL 3D Model PCB Footprint Stock Check VHB150R-T110-S24 Sample Request Request a Quote
VHB150R-T110-S5 66 ~ 160 150 5 30 UL/cUL 3D Model PCB Footprint Stock Check VHB150R-T110-S5 Sample Request Request a Quote

NEWS AND RESOURCES