1/2 Brick Isolated Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VHB350-D24-S3R3 | 18 ~ 36 | 231 | 3.3 | 70 |
VHB350-D24-S5 | 18 ~ 36 | 350 | 5 | 70 |
VHB350-D24-S12 | 18 ~ 36 | 350 | 12 | 29.2 |
VHB350-D24-S24 | 18 ~ 36 | 350 | 24 | 14.6 |
VHB350-D24-S28 | 18 ~ 36 | 350 | 28 | 12.5 |
VHB350-D48-S3R3 | 36 ~ 75 | 231 | 3.3 | 70 |
VHB350-D48-S5 | 36 ~ 75 | 350 | 5 | 70 |
VHB350-D48-S12 | 36 ~ 75 | 350 | 12 | 29.2 |
VHB350-D48-S24 | 36 ~ 75 | 350 | 24 | 14.6 |
VHB350-D48-S28 | 36 ~ 75 | 350 | 28 | 12.5 |