Active

VHB350 Series

1/2 Brick Isolated Dc-Dc Converter

VHB350 Series
VHB350 alternate view

Overview

  • 350 W
  • 2:1 input range
  • Single regulated output
  • Industry standard half brick package
  • Remote on/off control
  • Output trim
  • Remote sense
  • Efficiency up to 92.5%

Safety & Compliance

  • Safety Standards - 60950

Documents

Description

The VHB350 series is an industry standard half brick dc-dc converter housed in a rugged aluminum case. Featuring efficiency up to 92.5%, these high power dc-dc converters are ideal for low voltage bus applications where board space is limited and energy consumption is a concern.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    2.28 x 2.4 x 0.52
  • Dimensions LxWxH (mm)
     
    57.9 x 61 x 13.2
  • Protections
     
    Over Voltage, Short Circuit

Options

  • Negative logic on/off control

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
VHB350-D24-S3R3 18 ~ 36 231 3.3 70 3D Model PCB Footprint Stock Check VHB350-D24-S3R3 Sample Request Request a Quote
VHB350-D24-S5 18 ~ 36 350 5 70 3D Model PCB Footprint Stock Check VHB350-D24-S5 Sample Request Request a Quote
VHB350-D24-S12 18 ~ 36 350 12 29.2 3D Model PCB Footprint Stock Check VHB350-D24-S12 Sample Request Request a Quote
VHB350-D24-S24 18 ~ 36 350 24 14.6 3D Model PCB Footprint Stock Check VHB350-D24-S24 Sample Request Request a Quote
VHB350-D24-S28 18 ~ 36 350 28 12.5 3D Model PCB Footprint Stock Check VHB350-D24-S28 Sample Request Request a Quote
VHB350-D48-S3R3 36 ~ 75 231 3.3 70 3D Model PCB Footprint Stock Check VHB350-D48-S3R3 Sample Request Request a Quote
VHB350-D48-S5 36 ~ 75 350 5 70 3D Model PCB Footprint Stock Check VHB350-D48-S5 Sample Request Request a Quote
VHB350-D48-S12 36 ~ 75 350 12 29.2 3D Model PCB Footprint Stock Check VHB350-D48-S12 Sample Request Request a Quote
VHB350-D48-S24 36 ~ 75 350 24 14.6 3D Model PCB Footprint Stock Check VHB350-D48-S24 Sample Request Request a Quote
VHB350-D48-S28 36 ~ 75 350 28 12.5 3D Model PCB Footprint Stock Check VHB350-D48-S28 Sample Request Request a Quote

NEWS AND RESOURCES