Active

VHB50W Series

1/2 Brick Isolated Dc-Dc Converter

VHB50W Series
VHB50W alternate view

Overview

  • 50 W
  • 4:1 input range
  • Single regulated output
  • Industry standard half brick package
  • Remote on/off control
  • Output trim
  • Remote sense

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The VHB50W series is an industry standard half brick dc-dc converter housed in a rugged aluminum case. Providing an ultra-wide 4:1 input range and packed with features, these high power dc-dc converters are ideally suited for high power applications where a widely-fluctuating voltage must be precisely regulated.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.28 x 2.4 x 0.5
  • Dimensions LxWxH (mm)
     
    57.91 x 60.96 x 12.7
  • Protections
     
    Over Voltage, Short Circuit

Options

  • Negative logic on/off control

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VHB50W-Q24-S3R3 9 ~ 36 33 3.3 10 CE 3D Model PCB Footprint Stock Check VHB50W-Q24-S3R3 Sample Request Request a Quote
VHB50W-Q24-S5 9 ~ 36 50 5 10 CE 3D Model PCB Footprint Stock Check VHB50W-Q24-S5 Sample Request Request a Quote
VHB50W-Q24-S12 9 ~ 36 50 12 4.16 CE 3D Model PCB Footprint Stock Check VHB50W-Q24-S12 Sample Request Request a Quote
VHB50W-Q24-S15 9 ~ 36 50 15 3.33 CE 3D Model PCB Footprint Stock Check VHB50W-Q24-S15 Sample Request Request a Quote
VHB50W-Q24-S24 9 ~ 36 50 24 2.08 CE 3D Model PCB Footprint Stock Check VHB50W-Q24-S24 Sample Request Request a Quote
VHB50W-Q24-S28 9 ~ 36 50 28 1.78 CE 3D Model PCB Footprint Stock Check VHB50W-Q24-S28 Sample Request Request a Quote
VHB50W-Q24-S48 9 ~ 36 50 48 1.04 CE 3D Model PCB Footprint Stock Check VHB50W-Q24-S48 Sample Request Request a Quote
VHB50W-Q48-S3R3 18 ~ 75 33 3.3 10 CE 3D Model PCB Footprint Stock Check VHB50W-Q48-S3R3 Sample Request Request a Quote
VHB50W-Q48-S5 18 ~ 75 50 5 10 CE 3D Model PCB Footprint Stock Check VHB50W-Q48-S5 Sample Request Request a Quote
VHB50W-Q48-S12 18 ~ 75 50 12 4.16 CE 3D Model PCB Footprint Stock Check VHB50W-Q48-S12 Sample Request Request a Quote
VHB50W-Q48-S15 18 ~ 75 50 15 3.33 CE 3D Model PCB Footprint Stock Check VHB50W-Q48-S15 Sample Request Request a Quote
VHB50W-Q48-S24 18 ~ 75 50 24 2.08 CE 3D Model PCB Footprint Stock Check VHB50W-Q48-S24 Sample Request Request a Quote
VHB50W-Q48-S28 18 ~ 75 50 28 1.78 CE 3D Model PCB Footprint Stock Check VHB50W-Q48-S28 Sample Request Request a Quote
VHB50W-Q48-S48 18 ~ 75 50 48 1.04 CE 3D Model PCB Footprint Stock Check VHB50W-Q48-S48 Sample Request Request a Quote