VHB75-D12 Series

9~18 Vdc Input Range, 75 W, Single Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    2.28 x 2.4 x 0.5
  • Dimensions LxWxH (mm)
     
    57.91 x 60.96 x 12.7

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check RFQ
VHB75-D12-S2R5 9 ~ 18 37.5 2.5 15 -- Request a Quote
VHB75-D12-S3R3 9 ~ 18 49.5 3.3 15 -- Request a Quote
VHB75-D12-S5 9 ~ 18 75 5 15 -- Request a Quote
VHB75-D12-S12 9 ~ 18 75 12 6.25 -- Request a Quote
VHB75-D12-S15 9 ~ 18 75 15 5 -- Request a Quote
VHB75-D12-S24 9 ~ 18 75 24 3.13 Stock Check VHB75-D12-S24 Request a Quote

ACCESSORIES