VHB75-D24 Series

18~36 Vdc Input Range, 75 W, Single Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    2.28 x 2.4 x 0.5
  • Dimensions LxWxH (mm)
     
    57.91 x 60.96 x 12.7

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check RFQ
VHB75-D24-S2R5 18 ~ 36 37.5 2.5 15 -- Request a Quote
VHB75-D24-S3R3 18 ~ 36 49.5 3.3 15 -- Request a Quote
VHB75-D24-S5 18 ~ 36 75 5 15 -- Request a Quote
VHB75-D24-S12 18 ~ 36 75 12 6.25 -- Request a Quote
VHB75-D24-S15 18 ~ 36 75 15 5 Stock Check VHB75-D24-S15 Request a Quote
VHB75-D24-S24 18 ~ 36 75 24 3.13 Stock Check VHB75-D24-S24 Request a Quote

ACCESSORIES