VHB75-D48 Series

36~75 Vdc Input Range, 75 W, Single Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    2.28 x 2.4 x 0.5
  • Dimensions LxWxH (mm)
     
    57.91 x 60.96 x 12.7

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VHB75-D48-S2R5 36 ~ 75 37.5 2.5 15 Request a Quote
VHB75-D48-S3R3 36 ~ 75 49.5 3.3 15 Request a Quote
VHB75-D48-S5 36 ~ 75 75 5 15 Request a Quote
VHB75-D48-S12 36 ~ 75 75 12 6.25 Request a Quote
VHB75-D48-S15 36 ~ 75 75 15 5 Request a Quote
VHB75-D48-S24 36 ~ 75 75 24 3.13 Request a Quote

ACCESSORIES